目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50264 / 50265 - 3 ways flanged ball valve with L bore (58229) ot with T bore (58227) with ATEX IP68 electric actuator (50848)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50264_50265.prj},{NB=bene_inox_450264-100C_1},{REF=450264-100C},{TYPE=400V TRI 50/60Hz},{DN=100},{DNPOUCES=4\"},{L1=352},{L2=408},{L3=209},{L4=170},{L5=275},{TEMPS=35},{POIDS=78.70},{V=1},{X=2},{WEB=https://www.bene-inox.com},{PPATH=50264_50265/50264_50265_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
Type actionneur
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450264-20A
450264-20A
100-230V 50/60 Hz et 100-...
20
3/4"
165
258
192
170
0
7
11.50
Béné Inox 450264-25A
450264-25A
100-230V 50/60 Hz et 100-...
25
1"
181
269
192
170
x
7
13.00
Béné Inox 450264-32A
450264-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
190
273
192
170
x
15
15.00
Béné Inox 450264-40A
450264-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
212
286
192
170
x
20
17.40
Béné Inox 450264-50A
450264-50A
100-230V 50/60 Hz et 100-...
50
2"
230
293
192
170
x
20
26.40
Béné Inox 450264-65A
450264-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
365
209
170
x
15
37.70
Béné Inox 450264-80A
450264-80A
100-230V 50/60 Hz et 100-...
80
3"
310
377
209
170
275
30
52.70
Béné Inox 450264-100A
450264-100A
100-230V 50/60 Hz et 100-...
100
4"
352
408
209
170
275
60
78.70
Béné Inox 450264-20B
450264-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
165
258
192
170
275
7
11.50
Béné Inox 450264-25B
450264-25B
15-30V 50/60 Hz et 12-48V...
25
1"
181
269
192
170
x
7
13.00
Béné Inox 450264-32B
450264-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
190
273
192
170
x
15
15.00
Béné Inox 450264-40B
450264-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
212
286
192
170
x
20
17.40
Béné Inox 450264-50B
450264-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
293
192
170
x
20
26.40
Béné Inox 450264-65B
450264-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
365
209
170
x
15
37.70
Béné Inox 450264-80B
450264-80B
15-30V 50/60 Hz et 12-48V...
80
3"
310
377
209
170
275
30
52.70
Béné Inox 450264-100B
450264-100B
15-30V 50/60 Hz et 12-48V...
100
4"
352
408
209
170
275
60
78.70
Béné Inox 450264-20C
450264-20C
400V TRI 50/60Hz
20
3/4"
165
258
192
170
275
10
11.50
Béné Inox 450264-25C
450264-25C
400V TRI 50/60Hz
25
1"
181
269
192
170
x
10
13.00
Béné Inox 450264-32C
450264-32C
400V TRI 50/60Hz
32
1"1/4
190
273
192
170
x
10
15.00
Béné Inox 450264-40C
450264-40C
400V TRI 50/60Hz
40
1"1/2
212
286
192
170
x
15
17.40
Béné Inox 450264-50C
450264-50C
400V TRI 50/60Hz
50
2"
230
293
192
170
x
15
26.40
Béné Inox 450264-65C
450264-65C
400V TRI 50/60Hz
65
2"1/2
290
365
209
170
x
10
37.70
Béné Inox 450264-80C
450264-80C
400V TRI 50/60Hz
80
3"
310
377
209
170
275
20
52.70
Béné Inox 450264-100C
450264-100C
400V TRI 50/60Hz
100
4"
352
408
209
170
275
35
78.70
Béné Inox 450265-20A
450265-20A
100-230V 50/60 Hz et 100-...
20
3/4"
165
258
192
170
x
7
11.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50268 / 50269 - 3 ways flanged ball valve with L bore (58229) ot wit...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50258 / 50259 - 3-way ball valve with flanged passage in L (58229) o...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50240 - 3 ways flanged ball valve with L bore (58229) with aluminium...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50247 - 3 ways flanged ball valve with T bore (58227) with IP65 elec...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50242 / 50243 - 3-way ball valve with flanged passage in L (58229) o...
BENE INOX - Stainless steel valves, pipes and fittings
04.06.2021
Modèle 50246 - 3 ways flanged ball valve with L bore (58229) with IP65 elec...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Electric 3WAY BALL VALVE (Flange) - JIS
SEKISUI
24.09.2019
Modèle 50267 - 3 ways flanged ball valve with T bore (58227) with 180° 3 be...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58192D - 3 pieces ball valve with O/C position sensing - butt weldin...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58829 - Y flanged filter - stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 50256 / 50257 - 3 ways flanged ball valve with L bore (58229) ot wit...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 5727 - Lapped flange - Type 04A - Stainless steel 1.4541 - 1.4571
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
Modèle 5726 - Lapped flange for metric pipe - Type 02A - Stainless steel 1....
BENE INOX - Stainless steel valves, pipes and fittings
02.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表