目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50319 - 2 pieces ball valve with ISO flanges (58269) with positioning IP66 electric actuator (50842)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50319.prj},{NB=bene_inox_450319-65A_1},{REF=450319-65A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=65},{DNPOUCES=2\"1/2},{DNP1=75.184},{L1=170},{L2=278},{L3=151},{L4=128},{TEMPS=119},{POIDS=18.80},{PPATH=50319/50319_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450319-15A
450319-15A
100-230V 50/60 Hz et 100-...
15
1/2"
115
200
136
92
25
3.65
Béné Inox 450319-20A
450319-20A
100-230V 50/60 Hz et 100-...
20
3/4"
120
205
136
92
25
4.45
Béné Inox 450319-25A
450319-25A
100-230V 50/60 Hz et 100-...
25
1"
125
211
136
92
40
5.30
Béné Inox 450319-32A
450319-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
130
247
151
128
40
8.00
Béné Inox 450319-40A
450319-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
140
252
151
128
79
9.40
Béné Inox 450319-50A
450319-50A
100-230V 50/60 Hz et 100-...
50
2"
150
261
151
128
119
12.00
Béné Inox 450319-65A
450319-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
170
278
151
128
119
18.80
Béné Inox 450319-15B
450319-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
115
200
136
92
25
3.65
Béné Inox 450319-20B
450319-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
120
205
136
92
25
4.45
Béné Inox 450319-25B
450319-25B
15-30V 50/60 Hz et 12-48V...
25
1"
125
211
136
92
40
5.30
Béné Inox 450319-32B
450319-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
130
247
151
128
40
8.00
Béné Inox 450319-40B
450319-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
140
252
151
128
79
9.40
Béné Inox 450319-50B
450319-50B
15-30V 50/60 Hz et 12-48V...
50
2"
150
261
151
128
119
12.00
Béné Inox 450319-65B
450319-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
170
278
151
128
119
18.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表