目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50835 - Electric actuator - IP65
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
04_actionneurs_electriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/04_actionneurs_electriques/50835.prj},{NB=bene_inox_950835-35C},{REF=950835-35C},{DESIGNATION=UMA35 24V CC},{COUPLE=35.0},{PUISSANCE=10},{TEMPS=15},{PLATINE=F03 / F05},{ENTRAINEMENT=14},{L1=148},{L2=112},{L3=143},{POIDS=1.60},{X=1},{PPATH=50835/50835_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
DESIGNATION
Designation
ⁿ/ₐ
COUPLE
[N.m]
PUISSANCE
[W]
TEMPS
de manoeuvre
[s]
PLATINE
ⁿ/ₐ
ENTRAINEMENT
étoile
[étoile]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 950835-35A
950835-35A
UMA35 230V 50Hz
35.0
10
10
F03 / F05
14
148
112
143
1.60
Béné Inox 950835-35B
950835-35B
UMA35 24V 50Hz
35.0
10
15
F03 / F05
14
148
112
143
1.60
Béné Inox 950835-35C
950835-35C
UMA35 24V CC
35.0
10
15
F03 / F05
14
148
112
143
1.60
Béné Inox 950835-100A
950835-100A
UMC10 230V 50Hz
100.0
25
8
F07
17
200
165
167
4.20
Béné Inox 950835-150A
950835-150A
UMC15 230V 50Hz
150.0
25
8
F07
17
200
182
216
7.00
Béné Inox 950835-150C
950835-150C
UMC15 24V CC
150.0
25
8
F07
17
200
182
216
7.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表