目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50872 - ATEX pneumatic globe valve BSP threaded, NC, above seat arrival - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
07_vannes_a_siege_incline
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/07_vannes_a_siege_incline/50872.prj},{NB=bene_inox_450872-2550},{REF=450872-2550},{DN=25},{DNP=1\"},{TETE=50},{F=1\"},{L1=90},{L2=143},{L3=155},{P=10},{POIDS=1.40},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
TETE
de commande
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
P
∆P maxi
[bar]
POIDS
[kg]
Béné Inox 450872-1032
450872-1032
10
3/8"
32
3/8"
55
82
93
10
0.35
Béné Inox 450872-1550
450872-1550
15
1/2"
50
1/2"
65
141
146
10
0.90
Béné Inox 450872-2050
450872-2050
20
3/4"
50
3/4"
75
144
151
10
1.00
Béné Inox 450872-2550
450872-2550
25
1"
50
1"
90
143
155
10
1.40
Béné Inox 450872-3263
450872-3263
32
1"1/4
63
1"1/4
110
204
217
10
2.10
Béné Inox 450872-4063
450872-4063
40
1"1/2
63
1"1/2
120
215
225
10
2.90
Béné Inox 450872-5090
450872-5090
50
2"
90
2"
150
241
267
10
4.30
Béné Inox 450872-6590
450872-6590
65
2"1/2
90
2"1/2
190
255
298
10
6.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表