目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50876/50877 - Electric globe valve BSP threaded - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
07_vannes_a_siege_incline
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/07_vannes_a_siege_incline/50876_50877.prj},{NB=bene_inox_450876-20},{REF=450876-20},{TYPE=Presse-étoupe en PBT, joint NBR},{DN=20},{DNP=3/4\"},{TETEDECOMMANDE=67},{F=3/4\"},{L1=75},{L2=136},{L3=150},{DPMAXI=4},{POIDS=0.65},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
TETEDECOMMANDE
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
DPMAXI
[bar]
POIDS
[kg]
Béné Inox 450876-10
450876-10
Presse-étoupe en PBT, joi...
10
3/8"
67
3/8"
55
129
135
6
0.45
Béné Inox 450876-15
450876-15
Presse-étoupe en PBT, joi...
15
1/2"
67
1/2"
65
131
142
5
0.55
Béné Inox 450876-20
450876-20
Presse-étoupe en PBT, joi...
20
3/4"
67
3/4"
75
136
150
4
0.65
Béné Inox 450877-10
450877-10
Presse-étoupe en 316, joi...
10
3/8"
67
3/8"
55
129
135
6
0.45
Béné Inox 450877-15
450877-15
Presse-étoupe en 316, joi...
15
1/2"
67
1/2"
65
131
142
5
0.55
Béné Inox 450877-20
450877-20
Presse-étoupe en 316, joi...
20
3/4"
67
3/4"
75
136
150
4
0.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表