目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5224 - Bulkhead coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5224.prj},{NB=bene_inox_652244-25_1},{REF=652244-25},{FORM=Gaz},{MAT=Inox 316 L},{DN=25},{F1=1\"1/4},{F2=1\"},{L1=45},{L2=11},{L3=13},{L4=1},{S1=55},{S2=50},{POIDS=0.35},{LS1=13.000},{DGAZ1=33.249},{DGAZ2=41.910},{EX=22.000},{R1=0.000},{R2=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[Pouces]
F2
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 652244-8
652244-8
Gaz
Inox 316 L
8
1/2"
1/4"
35
8
8
30
27
0.09
Béné Inox 652244-10
652244-10
Gaz
Inox 316 L
10
1/2"
3/8"
35
8
8
30
27
0.10
Béné Inox 652244-15
652244-15
Gaz
Inox 316 L
15
3/4"
1/2"
40
9
10
36
32
0.13
Béné Inox 652244-20
652244-20
Gaz
Inox 316 L
20
1"
3/4"
40
10
11
46
38
0.21
Béné Inox 652244-25
652244-25
Gaz
Inox 316 L
25
1"1/4
1"
45
11
13
55
50
0.35
Béné Inox 652244-32
652244-32
Gaz
Inox 316 L
32
1"1/2
1"1/4
50
12
13
60
60
0.42
Béné Inox 652244-40
652244-40
Gaz
Inox 316 L
40
2"
1"1/2
54
12
14
75
70
0.78
Béné Inox 652244-50
652244-50
Gaz
Inox 316 L
50
2"1/2
2"
58
14
16
95
90
1.62
Béné Inox 652244-65
652244-65
Gaz
Inox 316 L
65
3"
2"1/2
66
14
19
105
105
1.95
Béné Inox 652244-80
652244-80
Gaz
Inox 316 L
80
4"
3"
72
14
22
124
124
3.42
Béné Inox 652244-100
652244-100
Gaz
Inox 316 L
100
5"
4"
75
14
23
155
150
4.74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表