目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5418 - Male tee union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5418.prj},{NB=bene_inox_454183-1415},{REF=454183-1415},{FORM=BSPT},{SERIE=S},{PN=630},{D1=14},{D2=10},{F=3/8\"},{L1=40.0},{L2=22.0},{S1=27},{S2=19.0},{POIDS=0.28},{PPATH=5418/5418_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454183-46
454183-46
BSPT
LL
100
4
3
1/8"
21.0
11.0
10
7.0
0.02
Béné Inox 454183-66
454183-66
BSPT
L
315
6
4
1/8"
27.0
12.0
14
12.0
0.05
Béné Inox 454183-88
454183-88
BSPT
L
315
8
4
1/4"
29.0
14.0
17
12.0
0.06
Béné Inox 454183-108
454183-108
BSPT
L
315
10
7
1/8"
30.0
15.0
19
14.0
0.07
Béné Inox 454183-1210
454183-1210
BSPT
L
315
12
9
1/4"
32.0
17.0
22
17.0
0.09
Béné Inox 454183-1515
454183-1515
BSPT
L
315
15
11
1/4"
36.0
21.0
27
19.0
0.14
Béné Inox 454183-1815
454183-1815
BSPT
L
315
18
14
3/8"
40.0
23.5
32
24.0
0.22
Béné Inox 454183-1415
454183-1415
BSPT
S
630
14
10
3/8"
40.0
22.0
27
19.0
0.28
Béné Inox 454183-1615
454183-1615
BSPT
S
400
16
12
1/2"
43.0
24.5
30
24.0
0.38
Béné Inox 454185-66
454185-66
NPT
L
315
6
4
1/2"
27.0
12.0
14
12.0
0.05
Béné Inox 454185-88
454185-88
NPT
L
315
8
4
1/2"
29.0
14.0
17
12.0
0.06
Béné Inox 454185-108
454185-108
NPT
L
315
10
7
1/8"
30.0
15.0
19
14.0
0.07
Béné Inox 454185-1210
454185-1210
NPT
L
315
12
9
1/8"
32.0
17.0
22
17.0
0.09
Béné Inox 454185-1515
454185-1515
NPT
L
315
15
11
1/4"
36.0
21.0
27
19.0
0.14
Béné Inox 454185-1815
454185-1815
NPT
L
315
18
14
1/8"
40.0
23.5
32
24.0
0.22
Béné Inox 454185-1415
454185-1415
NPT
S
630
14
10
1/4"
40.0
22.0
27
19.0
0.28
Béné Inox 454185-1615
454185-1615
NPT
S
400
16
12
1/4"
43.0
24.5
30
24.0
0.38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表