目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5458 - Male branch tee - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5458.prj},{NB=bene_inox_454583-1210},{REF=454583-1210},{FORM=BSPT},{D=12},{F=3/8''},{L1=36.0},{L2=13.2},{L3=28.2},{S1=22},{S2=20.6},{POIDS=0.17},{X=9},{G=GAZ},{PPATH=5458/5458_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454583-46
454583-46
BSPT
4
1/8"
25.4
11.7
18.8
12
12.7
0.06
Béné Inox 454583-66
454583-66
BSPT
6
1/8''
27.0
11.7
18.8
14
12.7
0.07
Béné Inox 454583-68
454583-68
BSPT
6
1/4''
27.0
11.7
23.4
14
14.2
0.07
Béné Inox 454583-86
454583-86
BSPT
8
1/8''
28.8
12.6
19.8
16
14.3
0.08
Béné Inox 454583-88
454583-88
BSPT
8
1/4''
28.8
12.6
24.4
16
14.3
0.09
Béné Inox 454583-108
454583-108
BSPT
10
1/4''
31.5
14.3
28.2
19
17.5
0.12
Béné Inox 454583-1010
454583-1010
BSPT
10
3/8''
31.5
14.3
28.2
19
17.5
0.14
Béné Inox 454583-128
454583-128
BSPT
12
1/4''
36.0
13.2
28.2
22
20.6
0.16
Béné Inox 454583-1210
454583-1210
BSPT
12
3/8''
36.0
13.2
28.2
22
20.6
0.17
Béné Inox 454585-46
454585-46
NPT
4
1/8"
25.4
11.7
18.8
12
12.7
0.06
Béné Inox 454585-66
454585-66
NPT
6
1/8''
27.0
11.7
18.8
14
12.7
0.07
Béné Inox 454585-68
454585-68
NPT
6
1/4''
27.0
11.7
23.4
14
14.2
0.07
Béné Inox 454585-86
454585-86
NPT
8
1/8''
28.8
12.6
19.8
16
14.3
0.08
Béné Inox 454585-88
454585-88
NPT
8
1/4''
28.8
12.6
24.4
16
14.3
0.09
Béné Inox 454585-108
454585-108
NPT
10
1/4''
31.5
14.3
28.2
19
17.5
0.12
Béné Inox 454585-1010
454585-1010
NPT
10
3/8''
31.5
14.3
28.2
19
17.5
0.14
Béné Inox 454585-128
454585-128
NPT
12
1/4''
36.0
13.2
28.2
22
20.6
0.16
Béné Inox 454585-1210
454585-1210
NPT
12
3/8''
36.0
13.2
28.2
22
20.6
0.17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表