目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5464 - Female adapter - Stainless Steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5464.prj},{NB=bene_inox_454643-1010},{REF=454643-1010},{FORM=BSP},{D=10},{F=3/8\"},{L1=40.1},{L2=17.5},{S=17},{POIDS=0.08},{X=5},{Y=1},{Q=1.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
Poids
ⁿ/ₐ
Béné Inox 454643-66
454643-66
BSP
6
1/8"
32.5
15.7
12
0.02
Béné Inox 454643-68
454643-68
BSP
6
1/4"
37.1
15.7
14
0.04
Béné Inox 454643-88
454643-88
BSP
8
1/4"
37.6
16.5
14
0.06
Béné Inox 454643-108
454643-108
BSP
10
1/4"
38.1
17.5
14
0.08
Béné Inox 454643-1010
454643-1010
BSP
10
3/8"
40.1
17.5
17
0.08
Béné Inox 454645-66
454645-66
NPT
6
1/8"
32.5
15.7
12
0.02
Béné Inox 454645-68
454645-68
NPT
6
1/4"
37.1
15.7
14
0.04
Béné Inox 454645-88
454645-88
NPT
8
1/4"
37.6
16.5
14
0.06
Béné Inox 454645-108
454645-108
NPT
10
1/4"
38.1
17.5
14
0.08
Béné Inox 454645-1010
454645-1010
NPT
10
3/8"
40.1
17.5
17
0.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表