目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5557 - Cap with handle with chain - NBR seal - Stainless steel 316 - Aluminum
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
02 - Raccords symétriques Guillemin
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/02_demi-raccords_symetriques_guillemin/5557.prj},{NB=bene_inox_755577-40},{REF=755577-40},{MAT=Aluminium},{DN=40},{DNPOUCES=1\"1/2},{DNP1=47.803},{D=54},{L=53},{POIDS=0.09},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
D
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 455577-80
455577-80
Inox 316
80
3"
101
77
0.62
Béné Inox 755577-32
755577-32
Aluminium
32
1"1/4
41
27
0.06
Béné Inox 755577-40
755577-40
Aluminium
40
1"1/2
54
53
0.09
Béné Inox 755577-50
755577-50
Aluminium
50
2"
67
64
0.12
Béné Inox 755577-65
755577-65
Aluminium
65
2"1/2
83
70
0.17
Béné Inox 755577-80
755577-80
Aluminium
80
3"
101
77
0.24
Béné Inox 755577-100
755577-100
Aluminium
100
4"
121
91
0.39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表