目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57302 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57302.prj},{NB=bene_inox_957302-65},{REF=957302-65},{MAT=EPDM ACS},{DN=65},{PN=PN6},{D1=116},{D2=77},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957302-15
957302-15
EPDM ACS
15
PN6
44
22
2
Béné Inox 957302-20
957302-20
EPDM ACS
20
PN6
54
27
2
Béné Inox 957302-25
957302-25
EPDM ACS
25
PN6
64
34
2
Béné Inox 957302-32
957302-32
EPDM ACS
32
PN6
76
43
2
Béné Inox 957302-40
957302-40
EPDM ACS
40
PN6
86
49
2
Béné Inox 957302-50
957302-50
EPDM ACS
50
PN6
96
61
2
Béné Inox 957302-65
957302-65
EPDM ACS
65
PN6
116
77
2
Béné Inox 957302-80
957302-80
EPDM ACS
80
PN6
132
89
2
Béné Inox 957302-100
957302-100
EPDM ACS
100
PN6
152
115
2
Béné Inox 957302-125
957302-125
EPDM ACS
125
PN6
182
141
2
Béné Inox 957302-150
957302-150
EPDM ACS
150
PN6
207
169
2
Béné Inox 957302-200
957302-200
EPDM ACS
200
PN6
262
220
2
Béné Inox 957302-250
957302-250
EPDM ACS
250
PN6
317
273
2
Béné Inox 957302-300
957302-300
EPDM ACS
300
PN6
373
324
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表