目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58171 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58171.prj},{NB=bene_inox_458171-25_1},{REF=458171-25},{FORM=Socket Welding},{MAT=Inox 316},{DN=25},{DNP=1''},{D1=25},{D2=34},{L1=82},{L2=135},{L3=79},{POIDS=1.20},{V=1},{X=5},{INFOS=INFOTEXTE},{PPATH=5817/5817_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458171-8
458171-8
Socket Welding
Inox 316
8
1/4''
9
14
60
108
52
0.42
Béné Inox 458171-10
458171-10
Socket Welding
Inox 316
10
3/8''
13
18
60
108
52
0.42
Béné Inox 458171-15
458171-15
Socket Welding
Inox 316
15
1/2''
15
22
63
113
63
0.65
Béné Inox 458171-20
458171-20
Socket Welding
Inox 316
20
3/4''
20
27
70
113
68
0.90
Béné Inox 458171-25
458171-25
Socket Welding
Inox 316
25
1''
25
34
82
135
79
1.20
Béné Inox 458171-32
458171-32
Socket Welding
Inox 316
32
1''1/4
32
43
96
135
88
1.75
Béné Inox 458171-40
458171-40
Socket Welding
Inox 316
40
1''1/2
38
49
107
190
97
2.70
Béné Inox 458171-50
458171-50
Socket Welding
Inox 316
50
2''
50
61
125
190
108
4.20
Béné Inox 458171-65
458171-65
Socket Welding
Inox 316
65
2''1/2
65
77
165
260
128
9.90
Béné Inox 458171-80
458171-80
Socket Welding
Inox 316
80
3''
80
90
183
260
140
13.80
Béné Inox 458171-100
458171-100
Socket Welding
Inox 316
100
4''
100
115
218
335
172
22.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58172 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58721 - Non return valve - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58901/58902/58903 - Float steam trap - BSP threaded - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58472 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58971/58972 - Steam pressure reducing valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58953 - Thermostatic steam trap - BSP threaded - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58543/58545 - High pressure ball valve - Female / female BSP or NPT ...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58191 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58471 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 58772 - Double disk check valve for PN25 flanges - fkm gasket - stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58192 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表