目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58010 - Butterfly valve with locating holes - 2 pieces GJS400 cast iron body - CF8M Stainless steel butterfly - PTFE gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58010.prj},{NB=bene_inox_458010-80_1},{REF=458010-80},{MATIERE=EPDM / PTFE},{DN=80},{DNP=3},{PN=PN10},{D=78},{L1=46},{L2=223},{L3=172},{POIDS=3,55},{V=1},{PPATH=58010/58010_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
PN
[bar]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458010-50
458010-50
EPDM / PTFE
50
2
PN10
49
43
205
172
2,9
Béné Inox 458010-65
458010-65
EPDM / PTFE
65
2 1/2
PN10
62
46
215
172
3,18
Béné Inox 458010-80
458010-80
EPDM / PTFE
80
3
PN10
78
46
223
172
3,55
Béné Inox 458010-100
458010-100
EPDM / PTFE
100
4
PN10
100
52
254
216
5,53
Béné Inox 458010-125
458010-125
EPDM / PTFE
125
5
PN10
122
56
268
216
6,88
Béné Inox 458010-150
458010-150
EPDM / PTFE
150
6
PN10
153
56
x
x
9,25
Béné Inox 458010-200
458010-200
EPDM / PTFE
200
8
PN10
200
60
x
x
17,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表