目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58613 - Manual diaphragm valve - Female / female BSP - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
05_vannes_a_membranes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/05_vannes_a_membranes/58613.prj},{NB=bene_inox_658613-25},{REF=658613-25},{MAT=Inox 316},{DN=25},{F=1\"},{D=80},{L1=110},{L2=120},{POIDS=1,20},{PPATH=5861/5861_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
F
[Pouces]
D
Diamètre du volant
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 658613-15
658613-15
Inox 316
15
1/2"
59
85
90
0,60
Béné Inox 658613-20
658613-20
Inox 316
20
3/4"
80
85
115
0,90
Béné Inox 658613-25
658613-25
Inox 316
25
1"
80
110
120
1,20
Béné Inox 658613-32
658613-32
Inox 316
32
1"1/4
120
120
151
1,90
Béné Inox 658613-40
658613-40
Inox 316
40
1"1/2
120
140
153
2,50
Béné Inox 658613-50
658613-50
Inox 316
50
2"
120
165
176
3,60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表