您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
01 - Coudes
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
Powered by
CAD模型選擇
Modèle 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316...
29.07.2020
Modèle 5912 - ANSI Sch 40S LR 90° elbow welded - Stainless steel 304L - 316...
29.07.2020
Modèle 5913 - ANSI Sch 10S LR 90° elbow seamless - Stainless steel 304L - 3...
29.07.2020
Modèle 5914 - ANSI Sch 40S LR 90° elbow seamless - Stainless steel 304L - 3...
29.07.2020
Modèle 5915 - ANSI Sch 80S LR 90° elbow seamless - Stainless steel 304L - 3...
29.07.2020
Modèle 5916 - ANSI Sch 10S SR elbow welded - Stainless steel 304L - 316L
29.07.2020
Modèle 5917 - ANSI Sch 40S SR elbow welded - Stainless steel 304L - 316L
29.07.2020
Modèle 5918 - ANSI Sch 10S SR 90° elbow seamless - Stainless steel 304L - 3...
29.07.2020
Modèle 5919 - ANSI Sch 40S SR 90° elbow seamless - Stainless steel 304L - 3...
15.10.2020
Modèle 5920 - ANSI Sch 80S SR 90° elbow seamless - Stainless steel 304L - 3...
29.07.2020
Modèle 5921 - ANSI Sch 10S 45° elbow welded - Stainless steel 304L - 316L
15.10.2020
Modèle 5922 - ANSI Sch 40S 45° elbow welded - Stainless steel 304L - 316L
29.07.2020
Modèle 5923 - ANSI Sch 10S 45° elbow seamless - Stainless steel 304L - 316L
29.07.2020
Modèle 5924 - ANSI Sch 40S 45° elbow seamless - Stainless steel 304L - 316L
29.07.2020
Modèle 5925 - ANSI Sch 80S 45° elbow seamless - Stainless steel 304L - 316L
29.07.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.