目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5935 - ANSI Sch 80S eccentric reducer seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
02 - Réductions
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/02_reductions/5935.prj},{NB=bene_inox_359352-200150},{REF=359352-200150},{MAT=Inox 304 L},{D1=219},{D1P=8\"},{D2=168.3},{D2P=6\"},{E1=12.70},{E2=10.97},{L=152.4},{POIDS=6.00},{S=1},{S1=MIN},{WEB=https://www.bene-inox.com},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
Diamètre nominal
[mm]
D1P
[pouces]
D2
[mm]
D2P
[pouces]
E1
[mm]
E2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 359352-2015
359352-2015
Inox 304 L
27
3/4"
21.3
1/2"
3.91
3.63
38.1
0.13
Béné Inox 359352-2515
359352-2515
Inox 304 L
33
1"
21.3
1/2"
4.55
3.63
50.8
0.14
Béné Inox 359352-2520
359352-2520
Inox 304 L
33
1"
26.7
3/4"
4.55
3.91
50.8
0.14
Béné Inox 359352-3220
359352-3220
Inox 304 L
42
1"1/4
26.7
3/4"
4.85
3.91
50.8
0.20
Béné Inox 359352-3225
359352-3225
Inox 304 L
42
1"1/4
33.4
1"
4.85
4.55
50.8
0.20
Béné Inox 359352-4020
359352-4020
Inox 304 L
48
1"1/2
26.7
3/4"
5.08
3.91
63.5
0.22
Béné Inox 359352-4025
359352-4025
Inox 304 L
48
1"1/2
33.4
1"
5.08
4.55
63.5
0.26
Béné Inox 359352-4032
359352-4032
Inox 304 L
48
1"1/2
42.2
1"1/4
5.08
4.85
63.5
0.26
Béné Inox 359352-5020
359352-5020
Inox 304 L
60
2"
26.7
3/4"
5.54
3.91
76.2
0.33
Béné Inox 359352-5025
359352-5025
Inox 304 L
60
2"
33.4
1"
5.54
4.55
76.2
0.37
Béné Inox 359352-5032
359352-5032
Inox 304 L
60
2"
42.2
1"1/4
5.54
4.85
76.2
0.39
Béné Inox 359352-5040
359352-5040
Inox 304 L
60
2"
48.3
1"1/2
5.54
5.08
76.2
0.41
Béné Inox 359352-6550
359352-6550
Inox 304 L
73
2"1/2
60.3
2"
7.01
5.54
88.9
0.73
Béné Inox 359352-8040
359352-8040
Inox 304 L
89
3"
48.3
1"1/2
7.62
5.08
88.9
0.85
Béné Inox 359352-8050
359352-8050
Inox 304 L
89
3"
60.3
2"
7.62
5.54
88.9
0.91
Béné Inox 359352-8065
359352-8065
Inox 304 L
89
3"
73.0
2"1/2
7.62
7.01
88.9
0.98
Béné Inox 359352-10040
359352-10040
Inox 304 L
114
4"
48.3
1"1/2
8.56
5.08
101.6
1.24
Béné Inox 359352-10050
359352-10050
Inox 304 L
114
4"
60.3
2"
8.56
5.54
101.6
1.44
Béné Inox 359352-10065
359352-10065
Inox 304 L
114
4"
73.0
2"1/2
8.56
7.01
101.6
1.52
Béné Inox 359352-10080
359352-10080
Inox 304 L
114
4"
88.9
3"
8.56
7.62
101.6
1.59
Béné Inox 359352-12550
359352-12550
Inox 304 L
141
5"
60.3
2"
9.53
5.54
127.0
2.75
Béné Inox 359352-12565
359352-12565
Inox 304 L
141
5"
73.0
2"1/2
9.53
7.01
127.0
2.51
Béné Inox 359352-12580
359352-12580
Inox 304 L
141
5"
88.9
3"
9.53
7.62
127.0
2.61
Béné Inox 359352-125100
359352-125100
Inox 304 L
141
5"
114.3
4"
9.53
8.56
127.0
2.73
Béné Inox 359352-15080
359352-15080
Inox 304 L
168
6"
88.9
3"
10.97
7.62
139.7
3.60
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表