目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5943 - ANSI Sch 10S reducing tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
03 - Tés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/03_tes/5943.prj},{NB=bene_inox_359432-150100},{REF=359432-150100},{MAT=Inox 304L},{D1=168.3},{D1P=6\"},{D2=114.3},{D2P=4\"},{E1=3.40},{E2=3.05},{L1=285.8},{L2=130.0},{POIDS=7.60},{H1=142.900},{R1=30.000},{WEB=https://www.bene-inox.com},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D1P
[pouces]
D2
[mm]
D2P
[pouces]
E1
[mm]
E2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 359432-2015
359432-2015
Inox 304L
26.7
3/4"
21.3
1/2"
2.11
2.11
57.2
28.6
0.14
Béné Inox 359432-2515
359432-2515
Inox 304L
33.4
1"
21.3
1/2"
2.77
2.11
76.2
38.1
0.28
Béné Inox 359432-2520
359432-2520
Inox 304L
33.4
1"
26.7
3/4"
2.77
2.11
76.2
38.1
0.28
Béné Inox 359432-3215
359432-3215
Inox 304L
42.2
1"1/4
21.3
1/2"
2.77
2.11
95.2
47.6
0.51
Béné Inox 359432-3220
359432-3220
Inox 304L
42.2
1"1/4
26.7
3/4"
2.77
2.11
95.2
47.6
0.51
Béné Inox 359432-3225
359432-3225
Inox 304L
42.2
1"1/4
33.4
1"
2.77
2.77
95.2
47.6
0.51
Béné Inox 359432-4015
359432-4015
Inox 304L
48.3
1"1/2
21.3
1/2"
2.77
2.11
114.4
57.2
0.69
Béné Inox 359432-4020
359432-4020
Inox 304L
48.3
1"1/2
26.7
3/4"
2.77
2.11
114.4
57.2
0.69
Béné Inox 359432-4025
359432-4025
Inox 304L
48.3
1"1/2
33.4
1"
2.77
2.77
114.4
57.2
0.69
Béné Inox 359432-4032
359432-4032
Inox 304L
48.3
1"1/2
42.2
1"1/4
2.77
2.77
114.4
57.2
0.69
Béné Inox 359432-5020
359432-5020
Inox 304L
60.3
2"
26.7
3/4"
2.77
2.11
127.0
44.4
0.83
Béné Inox 359432-5025
359432-5025
Inox 304L
60.3
2"
33.4
1"
2.77
2.77
127.0
50.8
0.83
Béné Inox 359432-5032
359432-5032
Inox 304L
60.3
2"
42.2
1"1/4
2.77
2.77
127.0
57.2
0.83
Béné Inox 359432-5040
359432-5040
Inox 304L
60.3
2"
48.3
1"1/2
2.77
2.77
127.0
60.5
0.83
Béné Inox 359432-6540
359432-6540
Inox 304L
73.0
2"1/2
48.3
1"1/2
3.05
2.77
152.4
66.5
1.37
Béné Inox 359432-6550
359432-6550
Inox 304L
73.0
2"1/2
60.3
2"
3.05
2.77
152.4
69.8
1.37
Béné Inox 359432-8032
359432-8032
Inox 304L
88.9
3"
42.2
1"1/4
3.05
2.77
171.4
69.8
1.78
Béné Inox 359432-8040
359432-8040
Inox 304L
88.9
3"
48.3
1"1/2
3.05
2.77
171.4
73.2
1.78
Béné Inox 359432-8050
359432-8050
Inox 304L
88.9
3"
60.3
2"
3.05
2.77
171.4
76.2
1.78
Béné Inox 359432-8065
359432-8065
Inox 304L
88.9
3"
73.0
2"1/2
3.05
3.05
171.4
82.5
1.78
Béné Inox 359432-10050
359432-10050
Inox 304L
114.3
4"
60.3
2"
3.05
2.77
209.6
88.9
3.60
Béné Inox 359432-10080
359432-10080
Inox 304L
114.3
4"
88.9
3"
3.05
3.05
209.6
98.6
3.60
Béné Inox 359432-12580
359432-12580
Inox 304L
141.3
5"
88.9
3"
3.40
3.05
247.6
111.3
5.44
Béné Inox 359432-15080
359432-15080
Inox 304L
168.3
6"
88.9
3"
3.40
3.05
285.8
124.0
7.60
Béné Inox 359432-150100
359432-150100
Inox 304L
168.3
6"
114.3
4"
3.40
3.05
285.8
130.0
7.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表