目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 59741 - Gasket for class 300 ANSI flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
06 - Brides et accessoires
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/06_brides_et_accessoires/5974.prj},{NB=bene_inox_959741-65},{REF=959741-65},{DNP=2\"1/2},{D1=130.0},{D2=73},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 959741-15
959741-15
1/2"
54.0
22
2
Béné Inox 959741-20
959741-20
3/4"
66.5
27
2
Béné Inox 959741-25
959741-25
1"
73.0
34
2
Béné Inox 959741-32
959741-32
1"1/4
82.5
43
2
Béné Inox 959741-40
959741-40
1"1/2
95.0
49
2
Béné Inox 959741-50
959741-50
2"
111.0
61
2
Béné Inox 959741-65
959741-65
2"1/2
130.0
73
2
Béné Inox 959741-80
959741-80
3"
149.0
89
2
Béné Inox 959741-100
959741-100
4"
181.0
115
2
Béné Inox 959741-125
959741-125
5"
216.0
141
2
Béné Inox 959741-150
959741-150
6"
251.0
169
2
Béné Inox 959741-200
959741-200
8"
308.0
220
2
Béné Inox 959741-250
959741-250
10"
362.0
273
2
Béné Inox 959741-300
959741-300
12"
422.0
324
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表