目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61142 - Plastic blank nut
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61142.prj},{NB=bene_inox_961142-51},{REF=961142-51},{DN=51},{DNP=2\"},{D=84},{F=70x1/6\"},{L=26},{POIDS=0.283},{A=20.000},{C=76.000},{H=8.000},{I=4.000},{G=3.000},{DF=70.000},{V=b},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 961142-25
961142-25
25
1"
51
40x1/6"
20
0.122
Béné Inox 961142-38
961142-38
38
1"1/2
74
60x1/6"
21
0.185
Béné Inox 961142-51
961142-51
51
2"
84
70x1/6"
26
0.283
Béné Inox 961142-51N
961142-51N
51
2"
84
70x1/6"
26
0.283
Béné Inox 961142-63
961142-63
63
2"1/2
100
85x1/6"
30
0.525
Béné Inox 961142-76
961142-76
76
3"
115
98x1/6"
30
0.650
Béné Inox 961142-104
961142-104
104
4"
140
125x1/4"
31
0.730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表