目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61215 - 90° bend male / female - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61215.prj},{NB=bene_inox_261215-104},{REF=261215-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D=100.0},{F=125x1/4\"},{L1=169},{L2=180},{POIDS=2.90},{A=138},{VERS=6.000},{VERS1=6.000},{PPATH=61215/61215_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D
[mm]
F
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 261215-25
261215-25
Inox 304
25
1"
22.5
40x1/6"
52.5
56
0.30
Béné Inox 261215-38
261215-38
Inox 304
38
1"1/2
35.5
60x1/6"
68
75
0.71
Béné Inox 261215-51
261215-51
Inox 304
51
2"
48.5
70x1/6"
93
99
0.92
Béné Inox 261215-63
261215-63
Inox 304
63
2"1/2
60.5
85x1/6"
107
117
1.49
Béné Inox 261215-76
261215-76
Inox 304
76
3"
72.9
98x1/6"
133
141
2.21
Béné Inox 261215-104
261215-104
Inox 304
104
4"
100.0
125x1/4"
169
180
2.90
Béné Inox 661215-25
661215-25
Inox 316 L
25
1"
22.5
40x1/6"
52.5
56
0.30
Béné Inox 661215-38
661215-38
Inox 316 L
38
1"1/2
35.5
60x1/6"
68
75
0.71
Béné Inox 661215-51
661215-51
Inox 316 L
51
2"
48.5
70x1/6"
93
99
0.92
Béné Inox 661215-63
661215-63
Inox 316 L
63
2"1/2
60.5
85x1/6"
107
117
1.49
Béné Inox 661215-76
661215-76
Inox 316 L
76
3"
72.9
98x1/6"
133
141
2.21
Béné Inox 661215-104
661215-104
Inox 316 L
104
4"
100.0
125x1/4"
169
180
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表