目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61510 - Butterfly valve with plain ends - FKM gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61510.prj},{NB=bene_inox_361510-104_0},{REF=361510-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=104},{D2=162},{L=64},{POIDS=3.85},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61510/61510_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361510-25
361510-25
Inox 304L
25
1"
25
79
44
0.68
Béné Inox 361510-38
361510-38
Inox 304L
38
1"1/2
38
92
44
0.87
Béné Inox 361510-51
361510-51
Inox 304L
51
2"
51
105
44
1.11
Béné Inox 361510-63
361510-63
Inox 304L
63
2"1/2
63.5
112
44
1.14
Béné Inox 361510-76
361510-76
Inox 304L
76
3"
76.1
125
44
1.47
Béné Inox 361510-104
361510-104
Inox 304L
104
4"
104
162
64
3.85
Béné Inox 661510-25
661510-25
Inox 316L
25
1"
25
79
44
0.68
Béné Inox 661510-38
661510-38
Inox 316L
38
1"1/2
38
92
44
0.87
Béné Inox 661510-51
661510-51
Inox 316L
51
2"
51
105
44
1.11
Béné Inox 661510-63
661510-63
Inox 316L
63
2"1/2
63.5
112
44
1.14
Béné Inox 661510-76
661510-76
Inox 316L
76
3"
76.1
125
44
1.47
Béné Inox 661510-104
661510-104
Inox 316L
104
4"
104
162
64
3.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表