目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61414 - Overflow valve plain end - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61414.prj},{NB=bene_inox_261414-76},{REF=261414-76},{MAT=Inox 304},{DN=76},{DNP=3\"},{D=76.1},{L1=320},{L2=88},{L3=70},{POIDS=7.50},{INFOS=INFOTEXTE},{X=5},{PPATH=61414/61414_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
Nominal diameter
[Pouces]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[Kg]
Béné Inox 261414-25
261414-25
Inox 304
25
1"
25
285
56
50
3.95
Béné Inox 261414-38
261414-38
Inox 304
38
1"1/2
38
305
62
60
5.02
Béné Inox 261414-51
261414-51
Inox 304
51
2"
51
315
69
65
5.81
Béné Inox 261414-63
261414-63
Inox 304
63
2"1/2
63.5
320
88
70
7.47
Béné Inox 261414-76
261414-76
Inox 304
76
3"
76.1
320
88
70
7.50
Béné Inox 661414-25
661414-25
Inox 316 L
25
1"
25
285
56
50
3.95
Béné Inox 661414-38
661414-38
Inox 316 L
38
1"1/2
38
305
62
60
5.02
Béné Inox 661414-51
661414-51
Inox 316 L
51
2"
51
315
69
65
5.81
Béné Inox 661414-63
661414-63
Inox 316 L
63
2"1/2
63.5
320
88
70
7.47
Béné Inox 661414-76
661414-76
Inox 316 L
76
3"
76.1
320
88
70
7.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表