目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62632 - Butterfly valve plain end / male end - FKM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
03 - Vannes papillon DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/03_vannes_papillon_din/62632.prj},{NB=bene_inox_662632-40_0},{REF=662632-40},{ANGLE=0},{MAT=Inox 316L},{DN=40},{D1=41},{D2=92},{F=65 x 1/6\"},{L=61},{POIDS=1.16},{INFOS=INFOTEXTE},{VERS=3.000},{VERS1=21.000},{DX=6.000},{PPATH=62632/62632_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 662632-25
662632-25
Inox 316L
25
29
79
52 x 1/6"
61
0.90
Béné Inox 662632-32
662632-32
Inox 316L
32
35
92
58 x 1/6"
61
1.05
Béné Inox 662632-40
662632-40
Inox 316L
40
41
92
65 x 1/6"
61
1.16
Béné Inox 662632-50
662632-50
Inox 316L
50
53
105
78 x 1/6"
61
1.49
Béné Inox 662632-65
662632-65
Inox 316L
65
70
125
95 x 1/6"
61
1.83
Béné Inox 662632-80
662632-80
Inox 316L
80
85
139
110 x 1/4"
80
3.48
Béné Inox 662632-100
662632-100
Inox 316L
100
104
162
130 x 1/4"
118
4.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表