目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 63364 - Pneumatically operated NC diaphragm valve with clamp ends - EPDM diaphragm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
04 - Vannes à membrane CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/04_vannes_a_membrane_clamp/63364.prj},{NB=bene_inox_663364-25},{REF=663364-25},{MAT=Inox 316 L},{DN=25},{DNP=1\"},{D1=22.6},{D2=50,5},{D3=130},{L1=127},{L2=152},{POIDS=2,4},{INFOS=INFOTEXTE},{X=7},{Y=2},{PPATH=63364/63364_asmtpl.prj},{TUBE=25x1,2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 663364-1025
663364-1025
Inox 316 L
10
3/8"
7.7
25
57
63.5
114
0,7
Béné Inox 663364-1525
663364-1525
Inox 316 L
15
1/2"
9.4
25
130
88.9
152
2,2
Béné Inox 663364-2025
663364-2025
Inox 316 L
20
3/4"
15.8
25
130
101.6
152
2,2
Béné Inox 663364-25
663364-25
Inox 316 L
25
1"
22.6
50,5
130
127
152
2,4
Béné Inox 663364-38
663364-38
Inox 316 L
40
1"1/2
35.6
50,5
161
159
203
5,1
Béné Inox 663364-51
663364-51
Inox 316 L
50
2"
48.6
64
217
190
249
5,1
Béné Inox 663364-63
663364-63
Inox 316 L
65
2"1/2
60.3
77,5
265
216
319
19
Béné Inox 663364-76
663364-76
Inox 316 L
80
3"
72.9
91
265
254
319
20,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表