目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64345 - Butterfly valve male end / square flange with round holes - FKM gasket (BNIC) - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
03 - Vannes papillon MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/03_vannes_papillon_macon/64345.prj},{NB=bene_inox_664345-50_0},{REF=664345-50},{MAT=Inox 316 L},{DN=50},{D=105},{F=M 67 x 3},{L1=80},{L2=100},{POIDS=1.93},{ANGLE=0},{INFOS=INFOTEXTE},{DF=67.000},{A1=55.000},{B=50.000},{C=59.000},{D1=66.000},{G=78.000},{H1=8.500},{I=11.300},{J=9.000},{K=16.000},{L11=40.000},{ALPHA=36.000},{BETA=45.000},{X=92.000},{Y=93.000},{M=6.000},{N=75.000},{P=60.000},{T=13.000},{MACON=2.000},{VERS=3.000},{PPATH=64345/64345_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[mm]
L1
[mm]
L2
[mm]
POIDS
[Kg]
Béné Inox 664345-40
664345-40
Inox 316 L
40
92
M 55 x 3
74
100
1.60
Béné Inox 664345-50
664345-50
Inox 316 L
50
105
M 67 x 3
80
100
1.93
Béné Inox 664345-60
664345-60
Inox 316 L
60
112
M 79 x 3
80
120
2.40
Béné Inox 664345-70
664345-70
Inox 316 L
70
125
M 90 x 3.5
82
120
2.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表