目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72522 - Tube rectangulaire brut - Inox 1.4301 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes structure
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/02_tube_structure/72522.prj},{NB=bene_inox_272522-100403},{REF=272522-100403},{MAT=Inox 1.4301},{DIM=100 x 40},{E=3.0},{POIDS=6.61},{INFOS=INFOTEXTE},{A=100.0},{B=40.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DIM
Dimension
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 272522-201015
272522-201015
Inox 1.4301
20 x 10
1.5
0.68
Béné Inox 272522-301515
272522-301515
Inox 1.4301
30 x 15
1.5
1.04
Béné Inox 272522-402015
272522-402015
Inox 1.4301
40 x 20
1.5
1.41
Béné Inox 272522-40202
272522-40202
Inox 1.4301
40 x 20
2.0
1.85
Béné Inox 272522-403015
272522-403015
Inox 1.4301
40 x 30
1.5
1.65
Béné Inox 272522-502015
272522-502015
Inox 1.4301
50 x 20
1.5
1.65
Béné Inox 272522-502515
272522-502515
Inox 1.4301
50 x 25
1.5
1.78
Béné Inox 272522-50252
272522-50252
Inox 1.4301
50 x 25
2.0
2.34
Béné Inox 272522-50302
272522-50302
Inox 1.4301
50 x 30
2.0
2.50
Béné Inox 272522-603015
272522-603015
Inox 1.4301
60 x 30
1.5
2.14
Béné Inox 272522-60302
272522-60302
Inox 1.4301
60 x 30
2.0
2.83
Béné Inox 272522-60303
272522-60303
Inox 1.4301
60 x 30
3.0
4.17
Béné Inox 272522-60402
272522-60402
Inox 1.4301
60 x 40
2.0
3.15
Béné Inox 272522-60403
272522-60403
Inox 1.4301
60 x 40
3.0
4.66
Béné Inox 272522-80402
272522-80402
Inox 1.4301
80 x 40
2.0
3.80
Béné Inox 272522-80403
272522-80403
Inox 1.4301
80 x 40
3.0
5.62
Béné Inox 272522-100403
272522-100403
Inox 1.4301
100 x 40
3.0
6.61
Béné Inox 272522-100503
272522-100503
Inox 1.4301
100 x 50
3.0
7.10
Béné Inox 272522-120603
272522-120603
Inox 1.4301
120 x 60
3.0
8.55
Béné Inox 272522-120604
272522-120604
Inox 1.4301
120 x 60
4.0
11.30
Béné Inox 672522-40202
672522-40202
Inox 1.4404
40 x 20
2.0
1.85
Béné Inox 672522-502515
672522-502515
Inox 1.4404
50 x 25
1.5
1.78
Béné Inox 672522-50252
672522-50252
Inox 1.4404
50 x 25
2.0
2.34
Béné Inox 672522-50302
672522-50302
Inox 1.4404
50 x 30
2.0
2.50
Béné Inox 672522-603015
672522-603015
Inox 1.4404
60 x 30
1.5
2.14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表