目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72551/72553 - Tôle laminée à froid 1000 x 2000 mm - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tôles
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/03_toles/72551.prj},{NB=bene_inox_672551-5},{REF=672551-5},{MAT=Inox 316L},{FINITION=finition 2B},{DIMENSION=1000 x 2000},{E=5.0},{POIDS=80.00},{L1=2000.000},{L2=1000.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
FINITION
ⁿ/ₐ
DIMENSION
lxL
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372551-1
372551-1
Inox 304L
finition 2B
1000 x 2000
1.0
16.00
Béné Inox 372551-12
372551-12
Inox 304L
finition 2B
1000 x 2000
1.2
19.20
Béné Inox 372551-15
372551-15
Inox 304L
finition 2B
1000 x 2000
1.5
24.00
Béné Inox 372551-2
372551-2
Inox 304L
finition 2B
1000 x 2000
2.0
32.00
Béné Inox 372551-25
372551-25
Inox 304L
finition 2B
1000 x 2000
2.5
40.00
Béné Inox 372551-3
372551-3
Inox 304L
finition 2B
1000 x 2000
3.0
48.00
Béné Inox 372551-4
372551-4
Inox 304L
finition 2B
1000 x 2000
4.0
64.00
Béné Inox 372551-5
372551-5
Inox 304L
finition 2B
1000 x 2000
5.0
80.00
Béné Inox 672551-1
672551-1
Inox 316L
finition 2B
1000 x 2000
1.0
16.00
Béné Inox 672551-12
672551-12
Inox 316L
finition 2B
1000 x 2000
1.2
19.20
Béné Inox 672551-15
672551-15
Inox 316L
finition 2B
1000 x 2000
1.5
24.00
Béné Inox 672551-2
672551-2
Inox 316L
finition 2B
1000 x 2000
2.0
32.00
Béné Inox 672551-25
672551-25
Inox 316L
finition 2B
1000 x 2000
2.5
40.00
Béné Inox 672551-3
672551-3
Inox 316L
finition 2B
1000 x 2000
3.0
48.00
Béné Inox 672551-4
672551-4
Inox 316L
finition 2B
1000 x 2000
4.0
64.00
Béné Inox 672551-5
672551-5
Inox 316L
finition 2B
1000 x 2000
5.0
80.00
Béné Inox 372553-1
372553-1
Inox 304L
finition 2K (4N)
1000 x 2000
1.0
16.00
Béné Inox 372553-12
372553-12
Inox 304L
finition 2K (4N)
1000 x 2000
1.2
19.20
Béné Inox 372553-15
372553-15
Inox 304L
finition 2K (4N)
1000 x 2000
1.5
24.00
Béné Inox 372553-2
372553-2
Inox 304L
finition 2K (4N)
1000 x 2000
2.0
32.00
Béné Inox 372553-25
372553-25
Inox 304L
finition 2K (4N)
1000 x 2000
2.5
40.00
Béné Inox 372553-3
372553-3
Inox 304L
finition 2K (4N)
1000 x 2000
3.0
48.00
Béné Inox 372553-4
372553-4
Inox 304L
finition 2K (4N)
1000 x 2000
4.0
64.00
Béné Inox 372553-5
372553-5
Inox 304L
finition 2K (4N)
1000 x 2000
5.0
80.00
Béné Inox 672553-1
672553-1
Inox 316L
finition 2K (4N)
1000 x 2000
1.0
16.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表