目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 76 - Mushroom type knobs
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 76
GN 76 E
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn76/gn76_e/gn76_e.prj},{NB=Pilzgriff GN76-21-M6-E},{ARTNR=GN76-21-M6-E},{PARTNUMBER=GN 76-21-M6-E},{NORMNR=GN 76},{D1=21},{D2=6},{D3=M6},{D4=12},{H=17},{L=10},{T=11},{R1=20.0},{R2=9.0},{H2=12.0},{H3=2.0},{ABS=6.0},{NDM=6.000},{KDM=4.773},{WEIGHT=0.0051},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
H
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pilzgriff GN76-17-M5-E
GN76-17-M5-E
17
M5
10
14
9
0.0048
39269097
YES
Pilzgriff GN76-21-M6-E
GN76-21-M6-E
21
M6
12
17
10
0.0051
39269097
YES
Pilzgriff GN76-25-M6-E
GN76-25-M6-E
25
M6
14
21
10
0.0104
39269097
YES
Pilzgriff GN76-33-M8-E
GN76-33-M8-E
33
M8
18
29
14
0.0220
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表