目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 425 - Stainless Steel-Cabinet "U" handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 425
GN 425 NEP
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn425/gn425_nep/gn425_nep.prj},{NB=Edelstahl-Buegelgriff GN425-NI-10-88-EP},{ARTNR=GN425-NI-10-88-EP},{PARTNUMBER=GN 425-NI-10-88-EP},{NORMNR=GN 425},{D1=10},{L=88},{LAENGE=88,100,120,180,200,235},{D2=M5},{D3=15},{D3X=15.000},{H=43},{R=12},{T=12},{NDM=5.000},{KDM=4.134},{RAD=2.090},{V1=14.000},{V2=1.000},{CH2=0.500},{RAD2=5.800},{WEIGHT=0.0910},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length l ±0.25
[mm]
D2
Thread
ⁿ/ₐ
D3
mm
ⁿ/ₐ
H
[mm]
R
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Buegelgriff GN4...
GN425-NI-6-32-EP
GN 425-NI-6-32-EP
6
32
M3
9
26
7
7
0.0162
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-6-45-EP
GN 425-NI-6-45-EP
6
45
M3
9
26
7
7
0.0189
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-6-55-EP
GN 425-NI-6-55-EP
6
55
M3
9
26
7
7
0.0210
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-6-64-EP
GN 425-NI-6-64-EP
6
64
M3
9
26
7
7
0.0216
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-6-88-EP
GN 425-NI-6-88-EP
6
88
M3
9
26
7
7
0.0271
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-55-EP
GN 425-NI-8-55-EP
8
55
M4
12
35
10
8
0.0400
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-64-EP
GN 425-NI-8-64-EP
8
64
M4
12
35
10
8
0.0430
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-88-EP
GN 425-NI-8-88-EP
8
88
M4
12
35
10
8
0.0535
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-96-EP
GN 425-NI-8-96-EP
8
96
M4
12
35
10
8
0.0570
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-100-EP
GN 425-NI-8-100-EP
8
100
M4
12
35
10
8
0.0580
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-120-EP
GN 425-NI-8-120-EP
8
120
M4
12
35
10
8
0.0660
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-8-128-EP
GN 425-NI-8-128-EP
8
128
M4
12
35
10
8
0.0700
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-10-88-EP
GN 425-NI-10-88-EP
10
88
M5
15
43
12
12
0.0910
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-10-100-EP
GN 425-NI-10-100-EP
10
100
M5
15
43
12
12
0.0950
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-10-120-EP
GN 425-NI-10-120-EP
10
120
M5
15
43
12
12
0.1000
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-10-180-EP
GN 425-NI-10-180-EP
10
180
M5
15
43
12
12
0.1460
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-10-200-EP
GN 425-NI-10-200-EP
10
200
M5
15
43
12
12
0.1580
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-10-235-EP
GN 425-NI-10-235-EP
10
235
M5
15
43
12
12
0.1830
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-12-125-EP
GN 425-NI-12-125-EP
12
125
M6
-
51
14
12
0.1690
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-12-160-EP
GN 425-NI-12-160-EP
12
160
M6
-
51
14
12
0.2000
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-12-200-EP
GN 425-NI-12-200-EP
12
200
M6
-
51
14
12
0.2364
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-12-250-EP
GN 425-NI-12-250-EP
12
250
M6
-
51
14
12
0.2830
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-16-160-EP
GN 425-NI-16-160-EP
16
160
M6
-
59
18
12
0.3800
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-16-200-EP
GN 425-NI-16-200-EP
16
200
M6
-
59
18
12
0.4370
83024900
YES
Edelstahl-Buegelgriff GN4...
GN425-NI-16-250-EP
GN 425-NI-16-250-EP
16
250
M6
-
59
18
12
0.5210
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表