目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6336.1 - Star knobs, Duroplast, with protruding Stainless Steel bush, Type E, with threaded blind bore
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.1
GN 6336.1 NB
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_1/gn6336_1_nb/gn6336_1_nb_e.prj},{NB=Sterngriff mit Edelstahl-Buchse GN6336.1-40-M8-E-NI},{ARTNR=GN6336.1-40-M8-E-NI},{PARTNUMBER=GN 6336.1-40-M8-E-NI},{NORMNR=GN 6336.1},{D1=40},{D2=M8},{D2X=8},{D4=14},{H1=26},{H2=13},{H3=10.0},{T=14},{W1=89.000},{ABS2=16.000},{ABS3=7.000},{ABS4=15.000},{ABS5=11.000},{ABS6=6.000},{R1=12.000},{R2=4.000},{R3=7.000},{R4=60.000},{ABS7=18.000},{TT=6.000},{D1T=30.000},{WEIGHT=0.0308},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
min
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriff mit Edelstahl-...
GN6336.1-32-M6-E-NI
32
M6
12
21
10
8.5
12
0.0180
39263000
YES
Sterngriff mit Edelstahl-...
GN6336.1-40-M8-E-NI
40
M8
14
26
13
10.0
14
0.0308
39263000
YES
Sterngriff mit Edelstahl-...
GN6336.1-50-M10-E-NI
50
M10
18
34
17
10.0
18
0.0640
39263000
YES
Sterngriff mit Edelstahl-...
GN6336.1-63-M12-E-NI
63
M12
20
42
21
14.0
22
0.0980
39263000
YES
Sterngriff mit Edelstahl-...
GN6336.1-80-M16-E-NI
80
M16
25
52
25
15.0
30
0.1800
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表