目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6220 - Stainless Steel-Spacers, Type A, female thread
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning elements, Clamping pads
GN6220
GN6220 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn6220/gn6220_ni/gn6220_ni_a.prj},{NB=Edelstahl-Abstandshalter GN6220-NI-M5-35-A},{ARTNR=GN6220-NI-M5-35-A},{PARTNUMBER=GN 6220-NI-M5-35-A},{NORMNR=GN 6220},{D=M5},{DX=5.0},{L1=35},{LL=14.2},{VER=2},{E=9.2},{S=8.0},{T=10},{TX=10},{WEIGHT=0.0140},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D
ⁿ/ₐ
L1
±0,1 Through-hole thread/Threaded blind hole
[mm]
E
≈
[mm]
S
[mm]
T
min.
[mm]
TX
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-5-A
M2,5
5
5.8
5.0
-
0
0.0007
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-8-A
M2,5
8
5.8
5.0
-
0
0.0011
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-10-A
M2,5
10
5.8
5.0
-
0
0.0014
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-12-A
M2,5
12
5.8
5.0
-
0
0.0016
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-15-A
M2,5
15
5.8
5.0
7
7
0.0026
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-20-A
M2,5
20
5.8
5.0
7
7
0.0032
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-25-A
M2,5
25
5.8
5.0
7
7
0.0035
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M2,5-30-A
M2,5
30
5.8
5.0
7
7
0.0042
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-8-A
M3
8
6.5
5.5
-
0
0.0013
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-10-A
M3
10
6.5
5.5
-
0
0.0016
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-12-A
M3
12
6.5
5.5
-
0
0.0019
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-15-A
M3
15
6.5
5.5
7
7
0.0022
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-20-A
M3
20
6.5
5.5
7
7
0.0031
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-25-A
M3
25
6.5
5.5
7
7
0.0040
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-30-A
M3
30
6.5
5.5
7
7
0.0051
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-35-A
M3
35
6.5
5.5
7
7
0.0061
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-40-A
M3
40
6.5
5.5
7
7
0.0070
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-45-A
M3
45
6.5
5.5
7
7
0.0080
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M3-50-A
M3
50
6.5
5.5
7
7
0.0090
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M4-10-A
M4
10
8.0
7.0
-
0
0.0040
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M4-12-A
M4
12
8.0
7.0
-
0
0.0060
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M4-15-A
M4
15
8.0
7.0
-
0
0.0040
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M4-20-A
M4
20
8.0
7.0
9
9
0.0050
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M4-25-A
M4
25
8.0
7.0
9
9
0.0100
73181900
YES
Edelstahl-Abstandshalter ...
GN6220-NI-M4-30-A
M4
30
8.0
7.0
9
9
0.0140
73181900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6220 - Spacers, Type A, female thread
Ganter
19.06.2024
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Ganter
19.06.2024
SL-SLCG, SH-SLCG, SHD-SLCG - (Precision Cleaning) Hex Post - One End Tapped...
Misumi
10.12.2023
PLAIN WASHER M8 UNI6952
FM
27.07.2022
GN 352 - Buffers, Type S, with threaded stud
Ganter
19.06.2024
HSB - Hexagonal spacer - Brass
HPC
03.08.2023
US DIN 440/9021 - HALFEN Washers DIN 440/9021
Halfen
02.08.2021
Hex Socket Head Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
GN6220 - Spacers, Type B, female thread and threaded stud
Berger Tools
02.05.2023
LSBRK, PLSBRK, SLSBRK - Hex Posts - Both Ends Tapped - L Dimension Selectab...
Misumi
29.05.2023
GN 237.1 B - Hinges Plastic, Type B, 2x2 bores for socket cap screws
Ganter
19.06.2024
GN 239.4 - Hinges with switch, type SL, bores for contersunk screw, switch ...
Ganter
19.06.2024
GN 237.1 A - Hinges Plastic, Type A, 2x2 bores for countersunk screws
Ganter
19.06.2024
GN6220 - Stainless Steel-Spacers, Type B, female thread and threaded stud
Berger Tools
02.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表