目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5862 - Load hooks
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting eye bolts, Lifting eye nuts
GN5862
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/ringschrauben_muttern/gn5862/gn5862_asmtab.prj},{NB=Lasthaken GN5862-M20-30 (0)},{ARTNR=GN5862-M20-30},{PARTNUMBER=GN 5862-M20-30},{NORMNR=GN 5862},{D1=M20},{POS=0},{D2=9.6},{L=30},{E=61},{H1=215},{H2=187},{H3=126},{H4=61},{H5=78},{K1=20},{K2=95},{K3=42},{K4=136},{C=30},{S=55},{A=70},{N=2.50},{WEIGHT=1.7800},{CTN=73269094},{ROHS=YES},{VERS=3},{INFOGANTER=Produktdetails},{ANG=28.0},{PPATH=gn5862_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
Length
[mm]
E
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
C
[mm]
S
[mm]
A
Tightenin torque
[Nm]
N
Nominal
[t]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Lasthaken GN5862-M12-18
GN5862-M12-18
M12
4.8
18
40
129
116
75
41
49
12
53
25
82
18
36
10
0.63
0.4000
73269094
YES
Lasthaken GN5862-M16-24
GN5862-M16-24
M16
7.4
24
46
166
146
97
49
63
16
73
32
105
25
41
30
1.50
0.8200
73269094
YES
Lasthaken GN5862-M20-30
GN5862-M20-30
M20
9.6
30
61
215
187
126
61
78
20
95
42
136
30
55
70
2.50
1.7800
73269094
YES
Lasthaken GN5862-M24-36
GN5862-M24-36
M24
12.1
36
78
263
227
150
77
96
26
118
52
163
35
70
150
4.00
3.4000
73269094
YES
Lasthaken GN5862-M30-45
GN5862-M30-45
M30
15.6
45
95
304
267
174
93
119
30
135
57
189
40
85
225
5.00
6.0000
73269094
YES
Lasthaken GN5862-M36-54
GN5862-M36-54
M36
19.0
54
100
359
310
208
102
137
36
161
68
227
48
90
410
8.00
10.1000
73269094
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表