目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 742.5 O - Stainless Steel Threaded plugs, Coding 1 without vent drilling, Type O neutral
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN742.5
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/gn742_5/gn742_5_o.prj},{NB=Edelstahl-Verschlussschraube GN742.5-26-G1/2-O-1},{ARTNR=GN742.5-26-G1/2-O-1},{PARTNUMBER=GN 742.5-26-G1/2-O-1},{NORMNR=GN 742.5},{D=24.500},{D1=26},{D2=G1/2},{VERS=1},{D2X='G 1/2','M20x1.5'},{NDMX=20.955},{NDM=20.955},{D3=2},{P=0.000},{D4=M5},{L1=16.0},{L2=8.5},{T=8},{LX1=2.000},{L3=8},{S=21},{E=24.3},{D2K=18.631},{D4G=5},{D4K=4.134},{LX=1.000},{V1=1},{WEIGHT=0.0440},{CTN=73181575},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Vent drilling
[mm]
D4
Screw threads
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
S
[mm]
E
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Verschlussschra...
GN742.5-19-G1/4-O-1
19
G1/4
2
M5
15.5
8.0
8
15
17.3
0.0200
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-19-M14x1,5-O-1
19
M14x1,5
2
M5
15.5
8.0
8
15
17.3
0.0200
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-22-G3/8-O-1
22
G3/8
2
M5
15.5
8.0
8
18
20.8
0.0290
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-22-M16x1,5-O-1
22
M16x1,5
2
M5
15.5
8.0
8
18
20.8
0.0290
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-26-G1/2-O-1
26
G1/2
2
M5
16.0
8.5
8
21
24.3
0.0440
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-26-M20x1,5-O-1
26
M20x1,5
2
M5
16.0
8.5
8
21
24.3
0.0440
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-32-G3/4-O-1
32
G3/4
2
M5
17.0
9.0
8
27
31.2
0.0780
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-32-M26x1,5-O-1
32
M26x1,5
2
M5
17.0
9.0
8
27
31.2
0.0780
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-40-G1-O-1
40
G1
2
M5
19.5
11.0
8
32
37.0
0.1360
73181575
YES
Edelstahl-Verschlussschra...
GN742.5-40-M33x1,5-O-1
40
M33x1,5
2
M5
19.5
11.0
8
32
37.0
0.1360
73181575
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表