目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
CAU - Guide pillar DIN 9833 / ISO 9182-3
Berger Tools
AUTO Automotive Range of Pillars and Bushes
Powered by
CAD模型選擇
{berger_tools/auto/cau.prj},{NB=CAU50280},{ARTNR=CAU-50-280},{CODE=CAU50280},{D1=50},{L1=280},{D2=50},{L2=10},{L3=4},{L4=70},{WEIGHT=4.34},{MAT=1.7131 60÷64 HRC},{M=0},{RIMBA=2.5},{RIMBB=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
CAU-25-125
CAU-25-125
25
125
25
8
4
40
0.48
1.7131 60÷64 HRC
CAU-25-140
CAU-25-140
25
140
25
8
4
40
0.54
1.7131 60÷64 HRC
CAU-25-160
CAU-25-160
25
160
25
8
4
40
0.62
1.7131 60÷64 HRC
CAU-25-180
CAU-25-180
25
180
25
8
4
40
0.70
1.7131 60÷64 HRC
CAU-25-200
CAU-25-200
25
200
25
8
4
40
0.77
1.7131 60÷64 HRC
CAU-25-224
CAU-25-224
25
224
25
8
4
40
0.87
1.7131 60÷64 HRC
CAU-32-125
CAU-32-125
32
125
32
8
4
45
0.79
1.7131 60÷64 HRC
CAU-32-140
CAU-32-140
32
140
32
8
4
45
0.89
1.7131 60÷64 HRC
CAU-32-160
CAU-32-160
32
160
32
8
4
45
1.01
1.7131 60÷64 HRC
CAU-32-180
CAU-32-180
32
180
32
8
4
45
1.14
1.7131 60÷64 HRC
CAU-32-200
CAU-32-200
32
200
32
8
4
45
1.27
1.7131 60÷64 HRC
CAU-32-224
CAU-32-224
32
224
32
8
4
45
1.42
1.7131 60÷64 HRC
CAU-32-250
CAU-32-250
32
250
32
8
4
45
1.59
1.7131 60÷64 HRC
CAU-40-140
CAU-40-140
40
140
40
8
4
56
1.39
1.7131 60÷64 HRC
CAU-40-160
CAU-40-160
40
160
40
8
4
56
1.59
1.7131 60÷64 HRC
CAU-40-180
CAU-40-180
40
180
40
8
4
56
1.78
1.7131 60÷64 HRC
CAU-40-200
CAU-40-200
40
200
40
8
4
56
1.98
1.7131 60÷64 HRC
CAU-40-224
CAU-40-224
40
224
40
8
4
56
2.22
1.7131 60÷64 HRC
CAU-40-250
CAU-40-250
40
250
40
8
4
56
2.48
1.7131 60÷64 HRC
CAU-40-280
CAU-40-280
40
280
40
8
4
56
2.77
1.7131 60÷64 HRC
CAU-50-160
CAU-50-160
50
160
50
10
4
70
2.48
1.7131 60÷64 HRC
CAU-50-180
CAU-50-180
50
180
50
10
4
70
2.79
1.7131 60÷64 HRC
CAU-50-200
CAU-50-200
50
200
50
10
4
70
3.10
1.7131 60÷64 HRC
CAU-50-224
CAU-50-224
50
224
50
10
4
70
3.47
1.7131 60÷64 HRC
CAU-50-250
CAU-50-250
50
250
50
10
4
70
3.87
1.7131 60÷64 HRC
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表