目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
M 50 - Mini cylinders
Berger Tools
Nitrogen gas Cylinders
M ISO11901-1,VDI3003
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/m/m_50_tab.prj},{NB=M50-025-BU--(0)},{ARTNR=M50-025-BU},{CODE=M50-025-A-BU},{CODENIT=CSR12-25-25},{CU=25.0},{L=92.0},{LMIN=67.0},{RC=3},{D1=50},{D=12},{P=90},{PMIN=20},{CX=0},{FIS=-},{F0=25},{F1I=1,56xF0},{F1P=1,92xF0},{V=0.000},{S=0.28},{OP=0.000},{W=0.03},{FX='-','-','FC12A','FC 12A'},{FXNIT='-','-','FC12A','06788/C'},{PRA=6.000},{OSM=0},{E=0},{SEALEM=-},{PPATH=../m_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
S
Surface
[cm^2]
W
Weight
[Kg]
E
Variabile Easy manifold
ⁿ/ₐ
SEALEM
Codice guarnizione Easy Manifold
ⁿ/ₐ
M50-007-BK
M50-007-BK
7.0
56.0
49.0
3
12
20-180
20
6-50
1,34xF0
1,56xF0
0.28
0.03
0
-
M50-010-BK
M50-010-BK
10.0
62.0
52.0
3
12
20-180
20
6-50
1,41xF0
1,67xF0
0.28
0.03
0
-
M50-013-BK
M50-013-BK
12.7
67.4
54.7
3
12
20-180
20
6-50
1,44xF0
1,72xF0
0.28
0.03
0
-
M50-015-BK
M50-015-BK
15.0
72.0
57.0
3
12
20-180
20
6-50
1,48xF0
1,79xF0
0.28
0.03
0
-
M50-019-BK
M50-019-BK
19.0
80.0
61.0
3
12
20-180
20
6-50
1,52xF0
1,85xF0
0.28
0.03
0
-
M50-025-BK
M50-025-BK
25.0
92.0
67.0
3
12
20-180
20
6-50
1,56xF0
1,92xF0
0.28
0.03
0
-
M50-038-BK
M50-038-BK
38.0
118.0
80.0
3
12
20-180
20
6-50
1,61xF0
2,01xF0
0.28
0.04
0
-
M50-050-BK
M50-050-BK
50.0
142.0
92.0
3
12
20-180
20
6-50
1,63xF0
2,05xF0
0.28
0.05
0
-
M50-063-BK
M50-063-BK
63.5
172.0
108.5
3
12
20-180
20
6-50
1,61xF0
2,01xF0
0.28
0.06
0
-
M50-075-BK
M50-075-BK
75.0
195.0
120.0
3
12
20-180
20
6-50
1,63xF0
2,04xF0
0.28
0.06
0
-
M50-080-BK
M50-080-BK
80.0
205.0
125.0
3
12
20-180
20
6-50
1,63xF0
2,05xF0
0.28
0.07
0
-
M50-100-BK
M50-100-BK
100.0
245.0
145.0
3
12
20-180
20
6-50
1,65xF0
2,08xF0
0.28
0.08
0
-
M50-125-BK
M50-125-BK
125.0
295.0
170.0
3
12
20-180
20
6-50
1,67xF0
2,11xF0
0.28
0.09
0
-
M50-007-GR
M50-007-GR
7.0
56.0
49.0
3
12
45
20
13
1,34xF0
1,56xF0
0.28
0.03
0
-
M50-010-GR
M50-010-GR
10.0
62.0
52.0
3
12
45
20
13
1,41xF0
1,67xF0
0.28
0.03
0
-
M50-013-GR
M50-013-GR
12.7
67.4
54.7
3
12
45
20
13
1,44xF0
1,72xF0
0.28
0.03
0
-
M50-015-GR
M50-015-GR
15.0
72.0
57.0
3
12
45
20
13
1,48xF0
1,79xF0
0.28
0.03
0
-
M50-019-GR
M50-019-GR
19.0
80.0
61.0
3
12
45
20
13
1,52xF0
1,85xF0
0.28
0.03
0
-
M50-025-GR
M50-025-GR
25.0
92.0
67.0
3
12
45
20
13
1,56xF0
1,92xF0
0.28
0.03
0
-
M50-038-GR
M50-038-GR
38.0
118.0
80.0
3
12
45
20
13
1,61xF0
2,01xF0
0.28
0.04
0
-
M50-050-GR
M50-050-GR
50.0
142.0
92.0
3
12
45
20
13
1,63xF0
2,05xF0
0.28
0.05
0
-
M50-063-GR
M50-063-GR
63.5
172.0
108.5
3
12
45
20
13
1,61xF0
2,01xF0
0.28
0.06
0
-
M50-075-GR
M50-075-GR
75.0
195.0
120.0
3
12
45
20
13
1,63xF0
2,04xF0
0.28
0.06
0
-
M50-080-GR
M50-080-GR
80.0
205.0
125.0
3
12
45
20
13
1,63xF0
2,05xF0
0.28
0.07
0
-
M50-100-GR
M50-100-GR
100.0
245.0
145.0
3
12
45
20
13
1,65xF0
2,08xF0
0.28
0.08
0
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表