目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
RXHG Ø 10 - Extra heavy duty die springs
Berger Tools
Die springs
Die springs - METRIC
Die springs US Series
Series RXHG
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_us_series/rxhg/rxhg_10_metric.prj},{NB=RXHG10-044(0)_1},{ARTNR=RXHG10-044},{CODE=RXHG10-044},{DH=9.50},{DD=4.76},{LO=44.00},{RG=18.4},{SX=0.0},{S1=6.6},{F1=121},{S2=7.6},{F2=140},{S3=8.9},{F3=164},{SN=11.1},{DE=9.53},{B=2.385},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
S1
Deflection for optimum life
[mm]
F1
Force
[N]
S2
Deflection for long life
[mm]
F2
Force
[N]
S3
Max. operating deflection
[mm]
F3
Force
[N]
SN
Max. deflection
[mm]
RXHG10-025
RXHG10-025
9.53
4.76
25.40
36.8
0.000
3.8
140
4.3
159
5.1
187
6.4
RXHG10-032
RXHG10-032
9.53
4.76
31.75
25.6
0.000
4.8
123
5.3
137
6.4
162
7.9
RXHG10-038
RXHG10-038
9.53
4.76
38.10
21.9
0.000
5.8
128
6.6
145
7.6
167
9.5
RXHG10-044
RXHG10-044
9.50
4.76
44.00
18.4
0.000
6.6
121
7.6
140
8.9
164
11.1
RXHG10-051
RXHG10-051
9.53
4.76
50.80
15.8
0.000
7.6
120
8.6
136
10.2
160
12.7
RXHG10-064
RXHG10-064
9.53
4.76
63.50
13.1
0.000
9.7
127
10.9
144
12.7
167
15.9
RXHG10-076
RXHG10-076
9.53
4.76
76.20
11.0
0.000
11.4
126
13.0
143
15.2
168
19.1
RXHG10-305
RXHG10-305
9.53
4.76
88.90
2.6
0.000
45.7
120
51.8
136
61.0
160
76.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表