目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 641 - Ejecteur tête cylindrique nitruré rodé
Berger Tools
rabourdin
ELEMENTS STANDARD
EJECTION
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/ejection/ref2e20641.prj},{NB=641-12-100},{NAME=641-12-100},{INAME=6412d122d100},{SHA256=5oOijhbBDNCCEraaRdvZMUjFUnAapstPVXAUgXV6J0A=},{ARTNR=EP-A-NBL 12,0X100},{REF=641-12-100},{DESC=REF. 641 D=12 L=100 mm},{D=12.0},{L=100},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/641.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 641 D=12 L=100 mm
EP-A-NBL 12,0X100
REF. 641 D=12 L=100 mm
12.0
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表