目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 1031 - Vis épaulée à six pans creux inox 17% Cr
Berger Tools
rabourdin
ELEMENTS STANDARD
VISSERIE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/visserie/ref2e201031.prj},{NB=1031-16-70},{NAME=1031-16-70},{INAME=10312d162d70},{ARTNR=1031-20-M16-70},{REF=1031-16-70},{DESC=REF. 1031 D=16 L=70 mm},{D=16},{L=70},{PRIX=26,03},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/1031.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 1031 D=10 L=100 mm
1031-12-M10-100
REF. 1031 D=10 L=100 mm
10
100
REF. 1031 D=10 L=110 mm
1031-12-M10-110
REF. 1031 D=10 L=110 mm
10
110
REF. 1031 D=10 L=12 mm
1031-12-M10-12
REF. 1031 D=10 L=12 mm
10
12
REF. 1031 D=10 L=120 mm
1031-12-M10-120
REF. 1031 D=10 L=120 mm
10
120
REF. 1031 D=10 L=140 mm
1031-12-M10-140
REF. 1031 D=10 L=140 mm
10
140
REF. 1031 D=10 L=16 mm
1031-12-M10-16
REF. 1031 D=10 L=16 mm
10
16
REF. 1031 D=10 L=20 mm
1031-12-M10-20
REF. 1031 D=10 L=20 mm
10
20
REF. 1031 D=10 L=25 mm
1031-12-M10-25
REF. 1031 D=10 L=25 mm
10
25
REF. 1031 D=10 L=30 mm
1031-12-M10-30
REF. 1031 D=10 L=30 mm
10
30
REF. 1031 D=10 L=32 mm
1031-12-M10-32
REF. 1031 D=10 L=32 mm
10
32
REF. 1031 D=10 L=40 mm
1031-12-M10-40
REF. 1031 D=10 L=40 mm
10
40
REF. 1031 D=10 L=50 mm
1031-12-M10-50
REF. 1031 D=10 L=50 mm
10
50
REF. 1031 D=10 L=60 mm
1031-12-M10-60
REF. 1031 D=10 L=60 mm
10
60
REF. 1031 D=10 L=70 mm
1031-12-M10-70
REF. 1031 D=10 L=70 mm
10
70
REF. 1031 D=10 L=80 mm
1031-12-M10-80
REF. 1031 D=10 L=80 mm
10
80
REF. 1031 D=10 L=90 mm
1031-12-M10-90
REF. 1031 D=10 L=90 mm
10
90
REF. 1031 D=12 L=100 mm
1031-16-M12-100
REF. 1031 D=12 L=100 mm
12
100
REF. 1031 D=12 L=110 mm
1031-16-M12-110
REF. 1031 D=12 L=110 mm
12
110
REF. 1031 D=12 L=120 mm
1031-16-M12-120
REF. 1031 D=12 L=120 mm
12
120
REF. 1031 D=12 L=140 mm
1031-16-M12-140
REF. 1031 D=12 L=140 mm
12
140
REF. 1031 D=12 L=160 mm
1031-16-M12-160
REF. 1031 D=12 L=160 mm
12
160
REF. 1031 D=12 L=20 mm
1031-16-M12-20
REF. 1031 D=12 L=20 mm
12
20
REF. 1031 D=12 L=25 mm
1031-16-M12-25
REF. 1031 D=12 L=25 mm
12
25
REF. 1031 D=12 L=30 mm
1031-16-M12-30
REF. 1031 D=12 L=30 mm
12
30
REF. 1031 D=12 L=32 mm
1031-16-M12-32
REF. 1031 D=12 L=32 mm
12
32
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表