目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL HA - Adapter Sleeves
BGL
adapter_sleeves
Powered by
CAD模型選擇
{bgl/adapter_sleeves/adapter_sleeves_ha_asmtab.prj},{NB=BGL HA 3026 E},{PN=BGL HA 3026 E},{BO=},{BS=Not Available},{PN1=BGLHA3026E},{SN=BGL HA},{D=130},{THREAD=M 130x2},{L=80},{DM=165},{W=3.2190},{LNLW=BGL KMFE 26},{THS=HN 24},{THN=HMV 26E},{HR=0},{DTI=4 15/16},{DTMT=4.5275},{D1NUM=4.52756000},{D1MM=4.52756000},{P=N/A},{CB=20228K,23028K,C 3028K},{D2=134.750},{TOOLS=HMV 28E},{PPATH=adapter_sleeves_ha_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
D1
d1 - Shaft Measurements
[mm (INCH)]
D
d - Bearing ID
[mm]
THREAD
G - Thread
ⁿ/ₐ
L
l - Length
[mm]
DM
Dm - Nut OD
[mm]
W
Weight
[kg]
LNLW
Locknut + Locking Washer
ⁿ/ₐ
THS
Tools - Hook Spanner (Not Included)
ⁿ/ₐ
THN
Tools - Hydraulic Nut (Not Included)
[mm]
BGLHA204
BGL HA 204
17.46 (11/16")
20
M 20x1
24
32
0.0410
BGL KM 4 + BGL MB 4
HN 4
N/A
BGLHA304
BGL HA 304
17.46 (11/16")
20
M 20x1
28
45
0.0450
BGL KM 4 + BGL MB 4
HN 4
N/A
BGLHA304E
BGL HA 304 E
17 (0.667")
20
M 20x1
28
52
0.0495
BGL KMFE 4
HN 4
N/A
BGLHA2304
BGL HA 2304
17.46 (11/16")
20
M 20x1
31
58
0.0490
BGL KM 4 + BGL MB 4
HN 4
N/A
BGLHA206
BGL HA 206
23.81 (15/16")
30
M 30x1,5
27
65
0.1000
BGL KM 6 + BGL MB 6
HN 6
N/A
BGLHA306
BGL HA 306
23.81 (15/16")
30
M 30x1,5
31
70
0.1050
BGL KM 6 + BGL MB 6
HN 6
N/A
BGLHA306E
BGL HA 306 E
23.81 (15/16")
30
M 30x1,5
31
75
0.1300
BGL KMFE 6
HN 6
N/A
BGLHA2306
BGL HA 2306
23.81 (15/16")
30
M 30x1,5
38
80
0.1300
BGL KM 6 + BGL MB 6
HN 6
N/A
BGLHA207
BGL HA 207
30.16 (1.3/16")
35
M 35x1,5
29
85
0.1250
BGL KM 7 + BGL MB 7
HN 7
N/A
BGLHA307
BGL HA 307
30.16 (1.3/16")
35
M 35x1,5
35
98
0.1290
BGL KM 7 + BGL MB 7
HN 7
N/A
BGLHA307E
BGL HA 307 E
30.16 (1.3/16")
35
M 35x1,5
35
105
0.1500
BGL KMFE 7
HN 7
N/A
BGLHA2307
BGL HA 2307
30.16 (1.3/16")
35
M 35x1,5
43
110
0.1500
BGL KM 7 + BGL MB 7
HN 7
N/A
BGLHA208
BGL HA 208
33.34 (1.5/16")
40
M 40x1,5
31
120
0.1700
BGL KM 8 + BGL MB 8
HN 8
N/A
BGLHA308
BGL HA 308
33.34 (1.5/16")
40
M 40x1,5
36
125
0.1850
BGL KM 8 + BGL MB 8
HN 8
N/A
BGLHA308E
BGL HA 308 E
33.34 (1.5/16")
40
M 40x1,5
36
130
0.2080
BGL KMFE 8
HN 8
N/A
BGLHA2308
BGL HA 2308
33.34 (1.5/16")
40
M 40x1,5
46
140
0.2240
BGL KM 8 + BGL MB 8
HN 8
N/A
BGLHA2308E
BGL HA 2308 E
33.34 (1.5/16")
40
M 40x1,5
46
145
0.2470
BGL KMFE 8
HN 8
N/A
BGLHA209
BGL HA 209
36.51 (1.7/16")
45
M 45x1,5
33
32
0.2450
BGL KM 9 + BGL MB 9
HN 9
N/A
BGLHA309
BGL HA 309
36.51 (1.7/16")
45
M 45x1,5
39
45
0.2700
BGL KM 9 + BGL MB 9
HN 9
N/A
BGLHA309E
BGL HA 309 E
36.51 (1.7/16")
45
M 45x1,5
39
45
0.3100
BGL KMFE 9
HN 9
N/A
BGLHA2309
BGL HA 2309
36.51 (1.7/16")
45
M 45x1,5
50
52
0.4000
BGL KM 9 + BGL MB 9
HN 9
N/A
BGLHA210
BGL HA 210
42.86 (1.11/16")
50
M 50x1,5
35
52
0.2700
BGL KM 10 + BGL MB 10
HN 10
HMV 10E
BGLHA310
BGL HA 310
42.86 (1.11/16")
50
M 50x1,5
42
58
0.3060
BGL KM 10 + BGL MB 10
HN 10
HMV 10E
BGLHA310E
BGL HA 310 E
42.86 (1.11/16")
50
M 50x1,5
42
65
0.3200
BGL KMFE 10
HN 10
HMV 10E
BGLHA2310
BGL HA 2310
42.86 (1.11/16")
50
M 50x1,5
55
65
0.3740
BGL KM 10 + BGL MB 10
HN 10
HMV 10E
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表