目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL HN - Hook Spanners
BGL
hook_spanners
Powered by
CAD模型選擇
{bgl/hook_spanners/hook_spanners_hn.prj},{NB=BGL HN 18},{PN=BGL HN 18},{SN=BGL HN},{DM=120},{F=5.0},{L=280.0},{S=12.7},{NO=2},{W=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
DM
Dm - Diâmetro Externo da Porca
[mm]
F
F - Largura do Dente
[mm]
L
L - Comprimento
[mm]
S
S - Espessura
[mm]
W
Weight
[kg]
BGL HN 1
BGL HN 1
22
2.0
120.0
4.7
0.055
BGL HN 2
BGL HN 2
25
2.5
120.0
4.7
0.310
BGL HN 3
BGL HN 3
28
2.5
120.0
4.7
0.305
BGL HN 4
BGL HN 4
32
2.5
120.0
4.7
0.420
BGL HN 5
BGL HN 5
38
3.0
150.0
4.7
0.415
BGL HN 6
BGL HN 6
45
3.5
180.0
6.3
0.405
BGL HN 7
BGL HN 7
52
3.5
180.0
6.3
0.400
BGL HN 8
BGL HN 8
58
4.0
210.0
8.0
0.390
BGL HN 9
BGL HN 9
65
4.0
210.0
8.0
1.010
BGL HN 10
BGL HN 10
70
4.0
210.0
8.0
0.940
BGL HN 11
BGL HN 11
75
4.0
210.0
8.0
0.950
BGL HN 12
BGL HN 12
80
5.0
240.0
8.0
0.055
BGL HN 13
BGL HN 13
85
5.0
240.0
8.0
0.948
BGL HN 14
BGL HN 14
92
5.0
240.0
8.0
1.303
BGL HN 15
BGL HN 15
98
5.0
240.0
8.0
1.270
BGL HN 16
BGL HN 16
105
5.0
240.0
8.0
1.585
BGL HN 17
BGL HN 17
110
5.0
280.0
12.7
1.690
BGL HN 18
BGL HN 18
120
5.0
280.0
12.7
1.800
BGL HN 19
BGL HN 19
125
5.0
280.0
12.7
1.785
BGL HN 20
BGL HN 20
130
5.0
280.0
12.7
2.220
BGL HN 21
BGL HN 21
140
6.0
320.0
12.7
2.105
BGL HN 22
BGL HN 22
145
6.0
320.0
12.7
2.660
BGL HN 23
BGL HN 23
148
10.0
394.0
12.7
0.055
BGL HN 24
BGL HN 24
153
10.0
416.5
12.7
2.795
BGL HN 25
BGL HN 25
158
10.0
429.0
12.7
2.975
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表