目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL OH OHA OHE OHS - Hydraulic Adapter Sleeves
BGL
Hydraulic Adapter Sleeves
Powered by
CAD模型選擇
{bgl/hydraulic_adapter_sleeves/adapter_sleeves_oh_asmtab.prj},{NB=BGL OHE 3260H},{PN=BGL OHE 3260H},{PN1=BGLOHE3260H},{SERIES=OHE},{TOOLS1=HMV72E},{BO=},{BS=Not Available},{D11=279.40},{D=300},{THREAD=Tr 300x4},{L=240},{DM=420},{A=15},{G1=M6},{LNLW=BGL HM 3160 + BGL MS 3160},{W=36.000},{THS=N/A},{THN=HMV 60E},{PNB=BGLHE3260},{P=N/A},{CB=23972K},{PPATH=adapter_sleeves_oh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
D1
d1 - Medida do Eixo
ⁿ/ₐ
D
d - Diâmetro Interno do Rolamento
[mm]
THREAD
G - Thread
ⁿ/ₐ
L
l - Comprimento
[mm]
DM
Dm - Diâmetro Externo da Porca
[mm]
G1
G1 - Rosca para Injeção de Óleo
[mm]
LNLW
Locknut + Locking Washer
ⁿ/ₐ
W
Weight
[kg]
THS
Tools - Hook Spanner (Not Included)
ⁿ/ₐ
THN
Tools - Hydraulic Nut (Not Included)
ⁿ/ₐ
BGL OH 3032H
BGL OH 3032H
140
160
M 160x3
93
210
M6
BGL KML 32 + BGL MBL 32
4.730
HN 29
HMV 32E
BGL OH 3032HE
BGL OH 3032HE
140
160
M 160x3
93
190
M6
BGL KMFE 32
5.521
HN 29
HMV 32E
BGL OHA 3032H
BGL OHA 3032H
138.11(5.7/16")
160
M 160x3
93
220
M6
BGL KML 32 + BGL MBL 32
5.200
HN 29
HMV 32E
BGL OHA 3032HE
BGL OHA 3032HE
138.11(5.7/16")
160
M 160x3
93
230
M6
BGL KMFE 32
5.991
HN 29
HMV 32E
BGL OHE 3032H
BGL OHE 3032H
139.7(5.1/2")
160
M 160x3
93
240
M6
BGL KML 32 + BGL MBL 32
5.210
HN 29
HMV 32E
BGL OHE 3032HE
BGL OHE 3032HE
139.7(5.1/2")
160
M 160x3
93
250
M6
BGL KMFE 32
6.001
HN 29
HMV 32E
BGL OH 3132H
BGL OH 3132H
140
160
M 160x3
119
280
M6
BGL KM 32 + BGL MB 32
6.815
HN 32-HN 33
HMV 32E
BGL OH 3132HE
BGL OH 3132HE
140
160
M 160x3
119
280
M6
BGL KMFE 32
6.796
HN 32-HN 33
HMV 32E
BGL OH 3132HL
BGL OH 3132HL
140
160
M 160x3
119
300
M6
BGL KML 32 + BGL MBL 32
5.828
HN 29
HMV 32E
BGL OHA 3132H
BGL OHA 3132H
138.11(5.7/16")
160
M 160x3
119
300
M6
BGL KM 32 + BGL MB 32
7.135
HN 32-HN 33
HMV 32E
BGL OHA 3132HE
BGL OHA 3132HE
138.11(5.7/16")
160
M 160x3
119
330
M6
BGL KMFE 32
7.116
HN 32-HN 33
HMV 32E
BGL OHA 3132HL
BGL OHA 3132HL
138.11(5.7/16")
160
M 160x3
119
330
M6
BGL KML 32 + BGL MBL 32
6.148
HN 29
HMV 32E
BGL OHE 3132H
BGL OHE 3132H
139.7(5.1/2")
160
M 160x3
119
350
M6
BGL KM 32 + BGL MB 32
7.000
HN 32-HN 33
HMV 32E
BGL OHE 3132HE
BGL OHE 3132HE
139.7(5.1/2")
160
M 160x3
119
350
M6
BGL KMFE 32
6.981
HN 32-HN 33
HMV 32E
BGL OHE 3132HL
BGL OHE 3132HL
139.7(5.1/2")
160
M 160x3
119
190
M6
BGL KML 32 + BGL MBL 32
6.013
HN 29
HMV 32E
BGL OH 3932H
BGL OH 3932H
140
160
M 160x3
78
200
M6
BGL KML 32 + BGL MBL 32
4.570
HN 29
HMV 32E
BGL OH 2332H
BGL OH 2332H
140
160
M 160x3
147
210
M6
BGL KM 32 + BGL MB 32
8.155
HN 32-HN 33
HMV 32E
BGL OH 2332HL
BGL OH 2332HL
140
160
M 160x3
147
220
M6
BGL KML 32 + BGL MBL 32
7.168
HN 29
HMV 32E
BGL OHA 2332H
BGL OHA 2332H
138.11(5.7/16")
160
M 160x3
147
240
M6
BGL KM 32 + BGL MB 32
8.575
HN 32-HN 33
HMV 32E
BGL OHA 2332HL
BGL OHA 2332HL
138.11(5.7/16")
160
M 160x3
147
260
M6
BGL KML 32 + BGL MBL 32
7.588
HN 29
HMV 32E
BGL OHE 2332H
BGL OHE 2332H
139.7(5.1/2")
160
M 160x3
147
290
M6
BGL KM 32 + BGL MB 32
8.600
HN 32-HN 33
HMV 32E
BGL OHE 2332HL
BGL OHE 2332HL
139.7(5.1/2")
160
M 160x3
147
310
M6
BGL KML 32 + BGL MBL 32
7.613
HN 29
HMV 32E
BGL OH 24032H
BGL OH 24032H
140
160
M 160x3
118
330
M6
BGL KML 32 + BGL MBL 32
5.700
HN 29
HMV 32E
BGL OH 24132H
BGL OH 24132H
140
160
M 160x3
148
360
M6
BGL KM 32 + BGL MB 32
8.155
HN 32-HN 33
HMV 32E
BGL OH 3034H
BGL OH 3034H
150
170
M 170x3
101
380
M6
BGL KML 34 + BGL MBL 34
5.405
HN 31
HMV 34E
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表