TBA - Bimba Twin Bore Series Cylinders - Twin Bore Air Table
IMI Bimba Products
Pneumatic Actuators
Inch
Compact
Air Table (Slide)
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/compact/air_table/tba_asmtab.prj},{NB=TBA-1210},{BORE1=12},{M1=18.600},{NDM1=4.000},{NDM1E=0.1640},{D1=7.000},{D1E=0.2500},{NDM2=5.000},{NDM2E=0.1900},{NDM3=3.000},{NDM3E=0.1120},{D3=6.600},{D3E=0.2300},{NDM4=5.000},{NDM4E=0.1900},{D4=10.000},{D4E=0.3900},{A31=9.000},{A32=9.000},{A33=4.000},{A34=23.000},{A21=16.000},{A22=38.000},{A23=2.500},{A11=16.000},{A12=28.000},{A13=46.000},{A41=33.000},{A42=30.000},{H1=4.000},{H1D=3.500},{H1E=0.1570},{H1DE=0.140},{AH11=19.000},{AH12=23.500},{H2=4.000},{H2W=5.000},{H2D=3.500},{H2E=0.1570},{H2WE=0.2000},{H2DE=0.1400},{M2=8.500},{T=8.000},{H=32.000},{H3=8.000},{AH31=33.000},{AH32=30.000},{STRK2D=0},{X2D=2},{PT=TBA},{BORE=12mm [12]},{STROKE=10},{SA=},{CU=0},{PO=0},{SHA=},{MPS=0},{SEALS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[mm (INCH)]
B
ⁿ/ₐ
D
ⁿ/ₐ
E
[mm (INCH)]
F
[mm (INCH)]
G
[mm (INCH)]
J
ⁿ/ₐ
K
[mm (INCH)]
L
[mm (INCH)]
M
[mm (INCH)]
TBA-610
TBA-610
TBA
6mm [6]
20 (0.79)
4
2
45 (1.77)
44 (1.73)
50.5 (1.99)
2
16 (0.63)
20 (0.79)
0
TBA-810
TBA-810
TBA
8mm [8]
25 (0.98)
4
3
49.7 (1.96)
49 (1.93)
55.5 (2.19)
3
19 (0.75)
18 (0.71)
6.5 (0.26)
TBA-1210
TBA-1210
TBA
12mm [12]
35 (1.38)
4
1
73 (2.86)
71 (2.80)
81 (3.20)
2
35 (1.38)
35 (1.38)
0
TBA-1610
TBA-1610
TBA
16mm [16]
35 (1.38)
4
1
79 (3.11)
77 (3.05)
89 (3.52)
2
35 (1.38)
35 (1.38)
0
TBA-2010
TBA-2010
TBA
20mm [20]
50 (1.97)
4
1
84 (3.30)
81.5 (3.21)
96 (3.78)
2
50 (1.97)
50 (1.97)
0
TBA-2510
TBA-2510
TBA
25mm [25]
50 (1.97)
4
1
92.5 (3.64)
90.5 (3.56)
108 (4.25)
2
50 (1.97)
50 (1.97)
0
TBA-3210
TBA-3210
TBA
32mm [32]
50 (1.97)
4
0
102 (4.02)
100 (3.94)
119 (4.67)
2
50 (1.97)
50 (1.97)
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表