DW, DWD, DWM, DWDM, DWN, DWDN - Bimba Double-Wall Cylinders
IMI Bimba Products
Pneumatic Actuators
Inch
NFPA
Round Line
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/nfpa/round_line/dw_asmtab.prj},{NB=DW-310.011-2},{BORE=2\" (31)},{BOREPN=31},{BORE1=2.0000},{STROKE=0.011},{ACTING=Double},{MNT=},{DER=},{CUSH=},{ACUSH=},{M=},{RES=2},{EE=},{EEL=0.000},{DP=},{DPL=0.000},{DPMIN=1.2810},{LUB=},{T=},{SR=},{MNTK=},{FB=},{MN=},{RE=},{RC=},{PB=},{CB=},{BUSHINGPN=D-16084},{TUBEL1=3.6250},{TUBEL2=3.7810},{CUSHPN=D-15727},{RODLEN1=2.9520},{RODLEN2=2.9530},{RODLEN3=3.4020},{RODLEN4=3.4030},{PL1=0.8740},{PL2=0.8750},{SCREWPN=D-57709},{SCREWL=0.8750},{NUM=1},{PPATH=dw_asmtpl.prj},{LB=4.63},{P=2.25},{Y=1.70},{V2=0.44},{EE1=3/8 NPT},{YA=1.53},{PA=2.59},{E1=2.34},{D=#8-32},{D1=0.66},{BC=1.75},{MM=0.62},{STRK2D=0},{X2D=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
ACTING
Acting
ⁿ/ₐ
LB
[Inch]
P
[Inch]
Y
[Inch]
V2
[Inch]
EE1
EE
ⁿ/ₐ
YA
[Inch]
PA
[Inch]
E1
[Inch]
D
ⁿ/ₐ
D1
D Depth
[Inch]
BC
[Inch]
A
[Inch]
MM
[Inch]
D2
[Inch]
DW-170.011-2
DW-170.011-2
(NO ACCESSORIES)
1 1/2" (17)
Double
4.63
2.25
1.70
0.44
3/8 NPT
1.53
2.59
2.00
#6-32
0.51
1.48
0.75
0.62
0.50
DW-310.011-2
DW-310.011-2
(NO ACCESSORIES)
2" (31)
Double
4.63
2.25
1.70
0.44
3/8 NPT
1.53
2.59
2.34
#8-32
0.66
1.75
0.75
0.62
0.50
DW-500.011-2
DW-500.011-2
(NO ACCESSORIES)
2 1/2" (50)
Double
4.76
2.38
1.70
0.44
3/8 NPT
1.53
2.71
2.95
#10-24
0.69
2.00
0.75
0.62
0.50
DW-830.011-2
DW-830.011-2
(NO ACCESSORIES)
3 1/4" (83)
Double
5.63
2.63
2.19
0.74
1/2 NPT
2.00
3.00
3.70
5/16-18
0.75
2.83
1.12
1.00
0.88
DW-1250.011-2
DW-1250.011-2
(NO ACCESSORIES)
4" (125)
Double
5.63
2.63
2.19
0.74
1/2 NPT
2.00
3.00
4.45
5/16-18
0.75
2.83
1.12
1.00
0.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表