PFLF Series - PFLF Series
IMI Bimba Products
Pneumatic Actuators
Inch
Position Control
Linear Position Feedback
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/position_control/linear_position_feedback/pflf_asmtab.prj},{NB=PFLF-MX0-3.25x3},{BORE=3.25},{BORE1=325},{STROKEMIN=3.000},{PT1=0.840},{LB=4.750},{LD=4.750},{E=3.750},{EE=0.50000},{G=1.750},{J=1.750},{JCOVER=1.250},{K=0.375},{LBX=6.000},{MM=1.000},{P=2.75000},{R=2.760},{ZBX=7.750},{BB=1.3750},{CB=1.250},{CW=0.625},{BD=2.000},{MP1L=1.250},{MP2L=1.875},{EL=0.875},{ZB=6.0000},{LL=1.250},{FL=1.87500},{TO=1.375},{THH=0.240},{TD=1.000},{TL=1.000},{MT4MIN1=0.875},{TRUNNION=1.000},{MF1=5.500},{MS2=1.2500},{MS2SZ=0.75000},{MP1=0.750},{SA=7.375},{STROKE=3.000},{MOUNT=MX0},{RE=KK1},{PT=0.84},{OPH=1},{OPC=5},{HCT=},{CLH=0},{AA=},{AL=0.000},{CC=},{CL=0},{XI=0.000},{BP=},{ENP=},{MP=},{MRS=},{RW=},{REE=},{CBB=},{RC=},{EB=},{PPF=},{ACA=},{MSRE=},{SB=},{SS=},{SP=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNACC
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
[Inch]
PPR
Rear Pivot Pin
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
E
[Inch]
EE
[Inch]
F
[Inch]
G
[Inch]
J
[Inch]
K
[Inch]
KK
ⁿ/ₐ
LBX
[Inch]
MM
[Inch]
P
[Inch]
R
[Inch]
RM
[Inch]
V
[Inch]
Y
[Inch]
ZBX
[Inch]
PFLF-MX0-1.50x2
PFLF-MX0-1.50x2
(NO ACCESSORIES)
1.50
0.750
1.125
0.375
2.000
0.37500
0.375
1.500
1.500
0.250
0.438-20
5.125
0.625
2.37500
1.430
2.00
0.250
1.875
6.375
PFLF-MX0-2.00x2
PFLF-MX0-2.00x2
(NO ACCESSORIES)
2.00
0.750
1.125
0.375
2.500
0.37500
0.375
1.500
1.500
0.313
0.438-20
5.125
0.625
2.37500
1.840
1.75
0.250
1.875
6.438
PFLF-MX0-2.50x2
PFLF-MX0-2.50x2
(NO ACCESSORIES)
2.50
0.750
1.125
0.375
3.000
0.37500
0.375
1.500
1.500
0.313
0.438-20
5.250
0.625
2.50000
2.190
1.75
0.250
1.875
6.563
PFLF-MX0-3.25x3
PFLF-MX0-3.25x3
(NO ACCESSORIES)
3.25
1.125
1.500
0.500
3.750
0.50000
0.625
1.750
1.750
0.375
0.750-16
6.000
1.000
2.75000
2.760
2.75
0.250
2.375
7.750
PFLF-MX0-4.00x3
PFLF-MX0-4.00x3
(NO ACCESSORIES)
4.00
1.125
1.500
0.500
4.500
0.50000
0.625
1.750
1.750
0.375
0.750-16
6.000
1.000
2.75000
3.320
2.75
0.250
2.375
7.750
PFLF-MX0-5.00x3
PFLF-MX0-5.00x3
(NO ACCESSORIES)
5.00
1.125
1.500
0.500
5.500
0.50000
0.625
1.750
1.750
0.500
0.750-16
6.250
1.000
3.00000
4.100
2.75
0.250
2.375
8.125
PFLF-MX0-6.00x3
PFLF-MX0-6.00x3
(NO ACCESSORIES)
6.00
1.625
2.000
0.625
6.500
0.75000
0.625
2.000
2.000
0.500
1.000-14
7.000
1.375
3.25000
4.880
3.50
0.375
2.750
9.125
PFLF-MX0-8.00x3
PFLF-MX0-8.00x3
(NO ACCESSORIES)
8.00
1.625
2.000
0.625
8.500
0.75000
0.625
2.000
2.000
0.625
1.000-14
7.125
1.375
3.37500
6.440
3.50
0.375
2.750
9.375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表