Bimba Pneu-Turn Rotary Actuators - Standard Pneu-Turn Rotary Actuators
IMI Bimba Products
Pneumatic Actuators
Inch
Rotary
Rack & Pinion
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/rotary/rack_pinion/pneu_turn_rotary_asmtab.prj},{NB=PT-017000},{BORE1=0.75000000},{A=1.62},{B1=1.250},{C1=0.62},{D1=1.04},{E1=1.81},{E1R=1.81},{E2=2.50},{GG=0.875},{G1=0.875},{H=0.375},{J=0.82},{M1=1.37},{N1=1.06},{O=0.69},{P=0.06},{P1=0.06},{Q1=0.50},{S1=1.25},{T1=0.73},{V=0.38},{W=0.19},{X1=1.000},{AO1=0.87},{BO1=0.41},{DO1=0.48},{EO1=0.22},{FO1=0.23},{HO1=0.00},{JO1=0.71},{BUSL11=1.63000000},{BUSL21=1.63000000},{B1SL11=1.77000000},{B1SL21=1.77000000},{B2SL11=1.63000000},{B2SL21=1.77000000},{B3SL11=1.77000000},{B3SL21=1.63000000},{C1SL11=2.16000000},{C1SL21=2.16000000},{C2SL11=1.63000000},{C2SL21=2.16000000},{C3SL11=2.16000000},{C3SL21=1.63000000},{TF=S},{AN=0},{AA=},{B=},{C=},{SO=},{G=},{KO=},{M=},{X=},{R=},{TO=},{Q=},{S=},{T=},{Z=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Size (Power Factor)
ⁿ/ₐ
L1A
[Inch]
L2B
[Inch]
L1C
[Inch]
L2D
[Inch]
A
[Inch]
B1
B
[Inch]
C1
C
[Inch]
D
[Inch]
E
[Inch]
F
ⁿ/ₐ
GG
G
[Inch]
G1
[Inch]
H
[Inch]
J
[Inch]
K
ⁿ/ₐ
M1
M
[Inch]
N1
N
[Inch]
O
[Inch]
P
[Inch]
P1
[Inch]
Q1
Q
[Inch]
R1
R
ⁿ/ₐ
S1
S
[Inch]
T1
T
[Inch]
U
ⁿ/ₐ
V
[Inch]
W
[Inch]
X1
X
[Inch]
AO
A Option Dimension
[Inch]
BO
B Option Dimension
[Inch]
DO
D Option Dimension
[Inch]
EO
E Option Dimension
[Inch]
FO
F Option Dimension
[Inch]
GO
G Option Dimension
ⁿ/ₐ
HO
H Option Dimension
[Inch]
JO
J Option Dimension
[Inch]
PT-006000
PT-006000
9/16" [006 or 014]
1.52
1.52
0.00
0.00
1.38
1.000
0.50
0
1.44
#8 S.H.C.S.
0.675
0.750
0.250
0.61
#10-32
1.12
0.69
0.56
0.06
0.06
0.31
#202.5
1.03
0.61
#8-32
0.44
0.19
0.750
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-017000
PT-017000
3/4" [017 or 033]
1.63
1.63
0.00
0.00
1.62
1.250
0.62
0
1.81
#10 S.H.C.S.
0.875
0.875
0.375
0.82
#10-32
1.37
1.06
0.69
0.06
0.06
0.50
#20.4
1.25
0.73
#10-24
0.38
0.19
1.000
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-037000
PT-037000
1 1/16" [037 or 074]
2.03
2.03
0.00
0.00
1.88
1.437
0.72
0
2.12
1/4" S.H.C.S.
0.968
1.125
0.500
1.12
1/8 NPT
1.75
1.31
0.88
0.06
0.09
0.62
#305
1.56
0.88
1/4-20
0.50
0.25
1.250
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-098000
PT-098000
1 1/2" [098 or 196]
2.34
2.34
0.00
0.00
2.38
1.812
0.90
0
2.81
5/16" S.H.C.S.
1.249
1.375
0.625
1.56
1/8 NPT
2.25
1.38
1.12
0.09
0.09
0.62
#405
2.09
1.16
5/16-18
0.62
0.31
1.625
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-247000
PT-247000
2" [247 or 494]
2.84
2.84
0.00
0.00
3.00
2.375
1.19
0
3.75
5/16" S.H.C.S.
1.749
1.875
0.875
2.08
1/4 NPT
2.56
2.00
1.28
0.11
0.10
0.75
#606
2.56
1.28
5/16-18
0.62
0.28
2.000
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表