MACQ - Actuator - Compact Cylinder
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Square Extruded Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/compact/square_extruded_body/macq_asmtab.prj},{NB=MACQ-32X5-T},{BORE=32},{STROKE=5},{M=},{B=16.0},{E=45.0},{F=45.0},{G=14.0},{H=27.0},{I=M8},{J=M6},{K=9.0},{N=7.0},{T=1/8NPT},{FNDM=8.000},{L1=23.0},{LM=33.0},{PL1=10.500},{PL2=7.500},{PL51=7.500},{PL52=6.500},{PLM1=10.500},{PLM2=7.500},{FL1=3.100},{FL2=0.600},{FD1=34.000},{FD2=23.000},{WFL=6.000},{BD=6.000},{CBR=34.000},{RL1=1.500},{RL2=2.100},{RD1=28.000},{RD2=23.000},{RD3=20.000},{TNDM=10.28700},{CR=3.500},{CL=7.200},{PPATH=macq_asmtpl.prj},{TH=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
ⁿ/ₐ
J
ⁿ/ₐ
K
[mm]
N
[mm]
T
ⁿ/ₐ
MACQ-12X5-T
MACQ-12X5-T
12
3.5
6.0
7.5
5.0
17.0
25.0
25.0
5.0
12.5
M3
M4
6.5
3.5
M5X0.8
MACQ-16X5-T
MACQ-16X5-T
16
3.5
8.0
8.0
5.5
18.5
29.0
29.0
6.0
14.5
M4
M4
6.5
3.5
M5X0.8
MACQ-20X5-T
MACQ-20X5-T
20
4.5
10.0
9.0
5.5
19.5
36.0
36.0
8.0
18.0
M5
M6
9.0
7.0
M5X0.8
MACQ-25X5-T
MACQ-25X5-T
25
5.0
12.0
11.0
5.5
22.5
40.0
40.0
10.0
20.0
M6
M6
9.0
7.0
M5X0.8
MACQ-32X5-T
MACQ-32X5-T
32
7.0
16.0
7.5
6.5
23.0
45.0
45.0
14.0
27.0
M8
M6
9.0
7.0
1/8NPT
MACQ-40X5-T
MACQ-40X5-T
40
7.0
16.0
11.0
8.0
29.5
53.0
53.0
14.0
30.5
M8
M6
9.0
7.0
1/8NPT
MACQ-50X5-T
MACQ-50X5-T
50
8.0
20.0
9.0
9.0
30.5
64.0
64.0
17.0
39.0
M10
M8
11.0
8.0
1/4NPT
MACQ-63X5-T
MACQ-63X5-T
63
8.0
20.0
14.0
9.0
36.0
77.0
77.0
17.0
45.5
M10
M10
14.0
10.5
1/4NPT
MACQ-80X5-T
MACQ-80X5-T
80
10.0
25.0
16.0
14.0
43.5
98.0
98.0
22.0
55.0
M16
M12
17.5
13.5
3/8NPT
MACQ-100X5-T
MACQ-100X5-T
100
12.0
32.0
20.0
17.5
53.0
117.0
117.0
27.0
65.0
M20
M12
17.5
13.5
3/8NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表