MR, MS, MSC, MSK, MHC, MHF, MHK - Mini Round Track Mounted Switches
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Track Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/track_mounted_switches/mr_asmtab.prj},{NB=MSK},{DESC=Mini Round Track Mounted Switches},{SS=Sinking (NPN), w/LED, 30VDC, 50mA},{SSPN=MSK},{TS=},{ST=},{W=0.16 (4.0)},{T=0.18 (4.6)},{LL=1.00000000},{LL2=1.06250000},{L3=0.44250000},{WW=0.15600000},{W1=0.11 (2.7)},{WW1=0.10800000},{TT=0.18100000},{T1=0.15600000},{DIA=0.15600000},{SS1=0.09800000},{D=0.11 (2.80)},{DD=0.11023622},{LS=1.74400000},{CS=C4},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{PPATH=mr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
SS
Switch Selection
ⁿ/ₐ
L
[INCH (mm)]
W
[INCH (mm)]
T
[INCH (mm)]
L1
ⁿ/ₐ
L2
[INCH (mm)]
W1
[INCH (mm)]
S
[INCH (mm)]
D
[INCH (mm)]
D1
[INCH (mm)]
NOTE
Note
ⁿ/ₐ
MR
MR
Reed, LED, 120 V, 30mA [M...
1.00 (25.4)
0.16 (4.0)
0.18 (4.6)
39" (1m)
-
0.11 (2.7)
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
MS
MS
Auto Configure, PNP or NP...
1.00 (25.4)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
0.11 (2.7)
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
MSC
MSC
Sourcing (PNP), LED, 30VD...
1.00 (25.4)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
0.11 (2.7)
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
MSK
MSK
Sinking (NPN), LED, 30VDC...
1.00 (25.4)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
0.11 (2.7)
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
MHF
MHF
MHF Switch
0.57 (14.5)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
0.114 (2.9)
0.11 (2.8)
0.09 (2.2)
-
Cable 3D Model is just a ...
MHC-90
MHC-90
Mini EdgeSwitch Sourcing ...
0.33 (8.5)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
↔
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
MHF-90
MHF-90
Mini EdgeSwitch 2-wire So...
0.33 (8.5)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
0.11 (2.7)
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
MHK-90
MHK-90
Mini EdgeSwitch Sinking S...
0.33 (8.5)
0.16 (4.0)
0.18 (4.6)
24.49" (0.622m)
-
0.11 (2.7)
0.10 (2.5)
0.11 (2.80)
-
Cable 3D Model is just a ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表