N1-DB, N1-HL, N1-PB, N1-F4, N2-DB, N2-HL, N2-PB, N2-F4 - Nova
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
4-Way Valves
1/8 NPT (F) Input
Powered by
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/4_way_valves/1_8_nptf_input/nova_n1_db_asmtab.prj},{NB=N1-F4},{MN=N1-F4},{PSDESC=1/8\" - Foot Valve w/Cover},{TYPE=Foot Valve w/Cover},{PS=1/8\"},{ACTUATOR=Foot Pedal},{RETURN=Spring},{DESCRIPTION=Foot Valve w/Cower},{MPP=-},{SO=},{SO1= '', 'No Stacking'},{L=2.94},{W=1.78},{H=1.50},{L1=2.69},{L2=1.98},{L3=2.25},{W1=1.03},{W2=1.41},{H1=0.56},{H2=0.94},{D=0.78},{D1=1.09},{D2=1.54},{C=5.75},{C1=6.09},{C2=7.13},{X=6},{ASSCFGPRA=n1_f4},{X1=6},{PPATH=nova_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
PSDESC
Port Size - Description
ⁿ/ₐ
PS
Port Size (NPTF)
ⁿ/ₐ
ACTUATOR
Actuator
ⁿ/ₐ
RETURN
Return
ⁿ/ₐ
MPP
Min. Pilot Pressure
[PSI]
L
Length
[Inch]
W
Width
[Inch]
H
Height
[Inch]
L1
[Inch]
L2
[Inch]
L3
[Inch]
W1
[Inch]
W2
[Inch]
H1
[Inch]
H2
[Inch]
D
[Inch]
D1
[Inch]
D2
[Inch]
C
[Inch]
C1
[Inch]
C2
[Inch]
N1-DB
N1-DB
1/8" - Double Bleed Pilo...
1/8"
Bleed Pilot
Bleed Pilot
40
2.94
1.78
1.59
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
0.00
0.00
0.00
N1-HL
N1-HL
1/8" - Light 3lb. Touch
1/8"
Hand Lever
Spring
-
2.94
1.78
1.50
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
0.19
0.31
0.00
N1-PB
N1-PB
1/8" - Detent
1/8"
Push Button
Push Button
40
2.94
1.78
1.90
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
0.00
0.00
0.00
N1-F4
N1-F4
1/8" - Foot Valve w/Cover
1/8"
Foot Pedal
Spring
-
2.94
1.78
1.50
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
5.75
6.09
7.13
N2-DB
N2-DB
1/4" - Double Bleed Pilot...
1/4"
Bleed Pilot
Bleed Pilot
40
2.94
1.78
1.59
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
0.00
0.00
0.00
N2-HL
N2-HL
1/4" -Light 3lb. Touch
1/4"
Hand Lever
Spring
-
2.94
1.78
1.50
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
0.19
0.31
0.00
N2-PB
N2-PB
1/4" -Detent
1/4"
Push Button
Push Button
40
2.94
1.78
1.90
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
0.00
0.00
0.00
N2-F4
N2-F4
1/4" -Foot Valve w/Cover
1/4"
Foot Pedal
Spring
-
2.94
1.78
1.50
2.69
1.98
2.25
1.03
1.41
0.56
0.94
0.78
1.09
1.54
5.75
6.09
7.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表