MGV - Soft Start-up Valve
IMI Bimba Products
Virtual Sample Case
Powered by
CAD模型選擇
{bimba/virtual_sample_case/mgv_series_asmtab.prj},{NB=MGV200-06-T-12VDC},{MODEL=MGV},{CODE=200 Series},{CODE1=200},{TYPE=MGV Series},{PS=06},{MCK=T},{VOLTAGE=12VDC},{ST=},{B=24.5},{C=30.5},{D=30.0},{OH=112.0},{F=57.0},{G=5.5},{H=8},{I=80},{J=67},{K=59},{R=1/4},{PPATH=mgv_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
OH
Overall Height
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
R
[Inch]
MGV200-06-T-12VDC
MGV200-06-T-12VDC
200 Series
1/8 NPT
24.5
30.5
30.0
112.0
123.5
57.0
5.5
8
80
67
59
1/4
MGV300-08-T-12VDC
MGV300-08-T-12VDC
300 Series
1/4 NPT
31.5
34.5
34.0
118.0
131.0
62.5
6.5
8
95
82
74
3/8
MGV400-15-T-12VDC
MGV400-15-T-12VDC
400 Series
1/2 NPT
40.5
39.0
40.5
130.0
142.5
80.0
8.5
11
120
102
90
1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表