您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0185 - Fixture feet with internal thread
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02070.prj},{NB=B0185.216X100},{BESTBLOHM=B0185.216X100},{FORM=B},{AUSF=Planfläche geschliffen und gehärtet},{D=23.0},{E=4},{G=M 16},{H=100},{T=24},{R=0},{SW=24},{GEW=0.3406},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{NDM=16},{ST=2.00},{RC=2},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
E
height
[mm]
G
thread
ⁿ/ₐ
H
Length
[mm]
T
depth
[mm]
R
Radius
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0185.106X20
B0185.106X20
A
hardened smooth face
9.5
2
M 6
20
12
0
10
0.0103
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.106X40
B0185.106X40
A
hardened smooth face
9.5
2
M 6
40
12
0
10
0.0233
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.110X32
B0185.110X32
A
hardened smooth face
16.5
3
M 10
32
18
0
17
0.0479
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.110X63
B0185.110X63
A
hardened smooth face
16.5
3
M 10
63
18
0
17
0.1077
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.112X32
B0185.112X32
A
hardened smooth face
18.5
3
M 12
32
18
0
19
0.0565
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.112X63
B0185.112X63
A
hardened smooth face
18.5
3
M 12
63
18
0
19
0.1313
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.116X50
B0185.116X50
A
hardened smooth face
23.0
4
M 16
50
24
0
24
0.1486
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.116X100
B0185.116X100
A
hardened smooth face
23.0
4
M 16
100
24
0
24
0.3394
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.206X20
B0185.206X20
B
smooth face hardened and ...
9.5
2
M 6
20
12
0
10
0.0101
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.206X40
B0185.206X40
B
smooth face hardened and ...
9.5
2
M 6
40
12
0
10
0.0248
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.210X32
B0185.210X32
B
smooth face hardened and ...
16.5
3
M 10
32
18
0
17
0.0487
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.210X63
B0185.210X63
B
smooth face hardened and ...
16.5
3
M 10
63
18
0
17
0.1089
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.212X32
B0185.212X32
B
smooth face hardened and ...
18.5
3
M 12
32
18
0
19
0.0575
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.212X63
B0185.212X63
B
smooth face hardened and ...
18.5
3
M 12
63
18
0
19
0.1331
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.216X50
B0185.216X50
B
smooth face hardened and ...
23.0
4
M 16
50
24
0
24
0.1483
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.216X100
B0185.216X100
B
smooth face hardened and ...
23.0
4
M 16
100
24
0
24
0.3406
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.306X20
B0185.306X20
C
hardened spherical surfac...
9.5
2
M 6
20
12
15
10
0.0100
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.306X40
B0185.306X40
C
hardened spherical surfac...
9.5
2
M 6
40
12
15
10
0.0232
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.310X32
B0185.310X32
C
hardened spherical surfac...
16.5
3
M 10
32
18
30
17
0.0464
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.310X63
B0185.310X63
C
hardened spherical surfac...
16.5
3
M 10
63
18
30
17
0.1066
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.312X32
B0185.312X32
C
hardened spherical surfac...
18.5
3
M 12
32
18
35
19
0.0548
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.312X63
B0185.312X63
C
hardened spherical surfac...
18.5
3
M 12
63
18
35
19
0.1305
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.316X50
B0185.316X50
C
hardened spherical surfac...
23.0
4
M 16
50
24
40
24
0.1456
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.316X100
B0185.316X100
C
hardened spherical surfac...
23.0
4
M 16
100
24
40
24
0.3337
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0185.406X20
B0185.406X20
D
tempered serrated surface
9.5
2
M 6
20
12
0
10
0.0100
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表